Single-lens Safety Glasses (Autoclave Type)

Brand :
YAMAMOTO KOGAKU

Caution

    Product Description

    [Features]
    · Supports autoclave sterilization at 121°C for 20 minutes.
    · Includes upper protection.
    · Includes cushion bar.
    · Lenses with UV-block (99.9%) specifications.
    [Applications]
    · Trimming, brush-cutting.
    · Woodworking, lumber milling, etc.
    · Machine operation
    · Polishing

    Features

    ●Autoclave sterilization at 121°C for 20 minutes is possible.

    Specification

    ●Lens Color:Clear
    ●Lens Thickness: Approx. 2.3mm

    Materials

    ●Frame, Lens: Polycarbonate
    ●Cushion Bar: Silicone

    Warning

    ●Not a clean pack.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat