(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Common Sediment Settling Tube with Stop Valve

Common Sediment Settling Tube with Stop Valve

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 0717-04-52-01

  • Product Model
    Spitz / Centrifuge Tube
  • Outside Diameter(mm)
    16.5
  • Capacity(mL)
    10
  • Type
    KS-16.5
  • TGK Code
    0717045201
  • Stopper Common for All
    13/14
  • Specifications
    Overall Length (Stopper Not Included) 105 mm
  • Amount Of Content
    10 pcs.
Part Number
0717-04-52-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 11,008.30

LABORATORY GLASSWARE 1 Pack(s)

10 Pieces Per Package

10 Day(s) 10 pcs.

Basic Specifications

  • Product Model
    Spitz / Centrifuge Tube
  • Outside Diameter(mm)
    16.5
  • Capacity(mL)
    10
  • Type
    KS-16.5
  • TGK Code
    0717045201
  • Stopper Common for All
    13/14
  • Specifications
    Overall Length (Stopper Not Included) 105 mm
  • Amount Of Content
    10 pcs.

Product Description

Volume: 50 ml, common plugs: 13/14, outer diameter: ø16.5 mm, quantity: 10

Specifications of 0717-04-52-01

  • Product Model
    Spitz / Centrifuge Tube
  • Outside Diameter(mm)
    16.5
  • Capacity(mL)
    10
  • Type
    KS-16.5
  • TGK Code
    0717045201
  • Stopper Common for All
    13/14
  • Specifications
    Overall Length (Stopper Not Included) 105 mm
  • Amount Of Content
    10 pcs.
Part Number
0717-04-52-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 11,008.30

LABORATORY GLASSWARE 1 Pack(s)

10 Pieces Per Package

10 Day(s) 10 pcs.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1