(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
0696-30-28-03 |
0696-30-28-04 |
0696-30-28-05 |
0696-30-28-06 |
0696-30-28-07 |
0696-30-28-08 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Internal Diameter (mm) |
Compatible Filter Paper | Funnel inner diameter (mm) |
Funnel outer diameter (mm) |
Funnel length | Funnel lower end | Foot Length | Part Number | TGK Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,971.01 |
PORCELAIN GOODS | 1 Piece(s) | 10 Day(s) | 62φ | For 55φmm | - | - | - | - | - | 1 | 0696302803 | ||
฿ 2,633.16 |
PORCELAIN GOODS | 1 Piece(s) | 12 Day(s) | 77φ | For 70φmm | - | - | - | - | - | 2 | 0696302804 | ||
฿ 4,098.57 |
PORCELAIN GOODS | 1 Piece(s) | 15 Day(s) | 98φ | For 90φmm | - | - | - | - | - | 3 | 0696302805 | ||
฿ 7,124.67 |
PORCELAIN GOODS | 1 Piece(s) | 15 Day(s) | 119φ | For 110φmm | - | - | - | - | - | 4 | 0696302806 | ||
฿ 8,779.43 |
PORCELAIN GOODS | 1 Piece(s) | 10 Day(s) | 137φ | For 125φmm | - | - | - | - | - | 5 | 0696302807 | ||
฿ 10,906.98 |
PORCELAIN GOODS | 1 Piece(s) | 12 Day(s) | 163φ | For 150φmm | Approx. 165 | Approximately 176 | Approx. 90 | Approximately 50 | Approx. 160 | 6 | 0696302808 |
[Features]
Buchner type porcelain funnel.
[Compatible Filter Paper]For ø55 mm
[Inner Diameter]⌀62 mm
Part Number |
---|
0696-30-28-03 |
0696-30-28-04 |
0696-30-28-05 |
0696-30-28-06 |
0696-30-28-07 |
0696-30-28-08 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Internal Diameter (mm) |
Compatible Filter Paper | Funnel inner diameter (mm) |
Funnel outer diameter (mm) |
Funnel length | Funnel lower end | Foot Length | Part Number | TGK Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,971.01 |
PORCELAIN GOODS | 1 Piece(s) | 10 Day(s) | 62φ | For 55φmm | - | - | - | - | - | 1 | 0696302803 | ||
฿ 2,633.16 |
PORCELAIN GOODS | 1 Piece(s) | 12 Day(s) | 77φ | For 70φmm | - | - | - | - | - | 2 | 0696302804 | ||
฿ 4,098.57 |
PORCELAIN GOODS | 1 Piece(s) | 15 Day(s) | 98φ | For 90φmm | - | - | - | - | - | 3 | 0696302805 | ||
฿ 7,124.67 |
PORCELAIN GOODS | 1 Piece(s) | 15 Day(s) | 119φ | For 110φmm | - | - | - | - | - | 4 | 0696302806 | ||
฿ 8,779.43 |
PORCELAIN GOODS | 1 Piece(s) | 10 Day(s) | 137φ | For 125φmm | - | - | - | - | - | 5 | 0696302807 | ||
฿ 10,906.98 |
PORCELAIN GOODS | 1 Piece(s) | 12 Day(s) | 163φ | For 150φmm | Approx. 165 | Approximately 176 | Approx. 90 | Approximately 50 | Approx. 160 | 6 | 0696302808 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?