(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TL124 Junto Toilet Brush Palm

TL124 Junto Toilet Brush Palm

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TL124

  • Product Type 1
    Toilet Cleaning Implements
  • Product Type 2
    Toilet Brush
  • ITF Code
    14901105436242
  • JAN Code
    4901105436243
  • Mass(g)
    80
  • Individual Packaging Size(mm)
    400×90×80
  • Material (Brush)
    Coir Fibers
  • Material (Brush Handle)
    Polypropylene
  • Amount Of Content
    1 pc.
Part Number
TL124
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 190.48

BOWL BRUSHES 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Type 1
    Toilet Cleaning Implements
  • Product Type 2
    Toilet Brush
  • ITF Code
    14901105436242
  • JAN Code
    4901105436243
  • Mass(g)
    80
  • Individual Packaging Size(mm)
    400×90×80
  • Material (Brush)
    Coir Fibers
  • Material (Brush Handle)
    Polypropylene
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The brush uses natural coconut fibers.
· Head is arch-shaped making it easier to clean the underside of the toilet bowl rim.
· Can also be used as a replacement brush for brushes that come with a Junto toilet brush case.

Specifications of TL124

  • Product Type 1
    Toilet Cleaning Implements
  • Product Type 2
    Toilet Brush
  • ITF Code
    14901105436242
  • JAN Code
    4901105436243
  • Mass(g)
    80
  • Individual Packaging Size(mm)
    400×90×80
  • Material (Brush)
    Coir Fibers
  • Material (Brush Handle)
    Polypropylene
  • Amount Of Content
    1 pc.
Part Number
TL124
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 190.48

BOWL BRUSHES 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1