- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
BSA10 Handy Bath Wash Nylon
Specifications of BSA10
-
- Product Model
- Sponge
-
- Sponge Type
- Contains Abrasive Particles
-
- JAN Code
- 4901105260107
-
- ITF Code
- 14901105260104
-
- Weight(g)
- 98
-
- Individual Packaging Size(mm)
- 280×125×70
-
- Material
- Sticking Unit: ABS, Surface Fastener: Polyester, Angle Adjustment Button: Polyacetal
-
- Material (handle)
- Polypropylene
-
- Material (Sponge)
- Polyurethane Foam, Nylon Non-Woven Fabric (Special Particle Processing), Nylon
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 246.15
|
HAND BRUSHES
|
1 Piece(s)
|
|
Quote
|
1 pc. |
Basic Specifications
-
- Product Model
- Sponge
-
- Sponge Type
- Contains Abrasive Particles
-
- JAN Code
- 4901105260107
-
- ITF Code
- 14901105260104
-
- Weight(g)
- 98
-
- Individual Packaging Size(mm)
- 280×125×70
-
- Material
- Sticking Unit: ABS, Surface Fastener: Polyester, Angle Adjustment Button: Polyacetal
-
- Material (handle)
- Polypropylene
-
- Material (Sponge)
- Polyurethane Foam, Nylon Non-Woven Fabric (Special Particle Processing), Nylon
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· Cleaner ideal for removing rough water deposits and stubborn dirt.
· Special spherical particles remove dirt without readily scratching the material.
Specifications of BSA10
-
- Product Model
- Sponge
-
- Sponge Type
- Contains Abrasive Particles
-
- JAN Code
- 4901105260107
-
- ITF Code
- 14901105260104
-
- Weight(g)
- 98
-
- Individual Packaging Size(mm)
- 280×125×70
-
- Material
- Sticking Unit: ABS, Surface Fastener: Polyester, Angle Adjustment Button: Polyacetal
-
- Material (handle)
- Polypropylene
-
- Material (Sponge)
- Polyurethane Foam, Nylon Non-Woven Fabric (Special Particle Processing), Nylon
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 246.15
|
HAND BRUSHES
|
1 Piece(s)
|
|
Quote
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?