- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
TM103 Brush for Nozzle Dirt for Shower Toilet 4 Pieces Set
Specifications of TM103
-
- Product Type 1
- Toilet Cleaning Implements
-
- Product Type 2
- Toilet Brush
-
- ITF Code
- 14901105454039
-
- JAN Code
- 4901105454032
-
- Mass(g)
- 26
-
- Individual Packaging Size(mm)
- 235×90×20
-
- Material (Brush)
- Polyurethane, Polyester
-
- Material (Brush Handle)
- ABS Resin
-
- Amount Of Content
- 1 Bag (4 pcs.)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 152.00
|
BOWL BRUSHES
|
1 Pack(s)
|
4 Pieces Per Package
|
|
10 Day(s)
|
1 Bag (4 pcs.) |
Basic Specifications
-
- Product Type 1
- Toilet Cleaning Implements
-
- Product Type 2
- Toilet Brush
-
- ITF Code
- 14901105454039
-
- JAN Code
- 4901105454032
-
- Mass(g)
- 26
-
- Individual Packaging Size(mm)
- 235×90×20
-
- Material (Brush)
- Polyurethane, Polyester
-
- Material (Brush Handle)
- ABS Resin
-
- Amount Of Content
- 1 Bag (4 pcs.)
Product Description
[Features]
· Enables quick and easy cleaning of hard-to-maintain toilet shower nozzles.
Specifications of TM103
-
- Product Type 1
- Toilet Cleaning Implements
-
- Product Type 2
- Toilet Brush
-
- ITF Code
- 14901105454039
-
- JAN Code
- 4901105454032
-
- Mass(g)
- 26
-
- Individual Packaging Size(mm)
- 235×90×20
-
- Material (Brush)
- Polyurethane, Polyester
-
- Material (Brush Handle)
- ABS Resin
-
- Amount Of Content
- 1 Bag (4 pcs.)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 152.00
|
BOWL BRUSHES
|
1 Pack(s)
|
4 Pieces Per Package
|
|
10 Day(s)
|
1 Bag (4 pcs.) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?