- แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก
KFL03 Non-Woven Fabric Towel, 5 Pcs
Specifications of KFL03
-
- Product Type
- Towel Rag
-
- Color
- Other
-
- ITF Code
- 14901105710739
-
- JAN Code
- 4901105710732
-
- Material
- Rayon
-
- Mass(g)
- 84
-
- Individual Packaging Size(mm)
- 250×140×23
-
- Amount Of Content
- 1 Pack (5 pcs)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 101.00
|
NONWOVEN FABRIC CLOTHS
|
1 Piece(s)
|
|
Quote
|
1 Pack (5 pcs) |
Basic Specifications
-
- Product Type
- Towel Rag
-
- Color
- Other
-
- ITF Code
- 14901105710739
-
- JAN Code
- 4901105710732
-
- Material
- Rayon
-
- Mass(g)
- 84
-
- Individual Packaging Size(mm)
- 250×140×23
-
- Amount Of Content
- 1 Pack (5 pcs)
Product Description
[Features]
· Rayon material enables water, oil and dirt to be quickly wiped away.
· Sheds dirt easily and dries quickly enabling hygienic use.
Specifications of KFL03
-
- Product Type
- Towel Rag
-
- Color
- Other
-
- ITF Code
- 14901105710739
-
- JAN Code
- 4901105710732
-
- Material
- Rayon
-
- Mass(g)
- 84
-
- Individual Packaging Size(mm)
- 250×140×23
-
- Amount Of Content
- 1 Pack (5 pcs)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 101.00
|
NONWOVEN FABRIC CLOTHS
|
1 Piece(s)
|
|
Quote
|
1 Pack (5 pcs) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?