(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Kitchen Sponge Kuripika

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 70.73 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
101924
101993
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Longitudinal
(mm)
Side
(mm)
Detailing Type JAN Code Mass
(g)
Features Amount Of Content

฿ 80.00

SPONGES 1 Piece(s) Quote 110 70 Soft 4548404101924 9 Soft type that will not scratch dishes. 1 pc.

฿ 70.73

SPONGES 1 Piece(s) Quote 90 60 Puchi Soft 4548404101993 5 Compact and easy-to-use. 1 pc.

Basic Specifications

  • Product Model
    Sponge
  • Sponge Type
    No Abrasive Particles
  • Thickness(mm)
    35
  • Color
    Pink
  • Material
    Nylon (Non-Woven Cloth w/o Grinding Particles), Polyurethane
  • Amount Of Content
    1 pc.

Product Description

Gets family tableware sparkling clean [Features]
· Speed Dry, dries right through. Eco Rich, for thorough long-lasting performance. Air Power, for ample foaming. Feel the difference with new types. New type.
· New format with turtle-shaped band: Turtle Sponge No. 1 for viscous oils and Turtle Sponge No. 2 for fluorine-coated products.
· Comes in a Hard variety for removing tea stains, Soft variety that will not scratch tableware, and compact and easy-to-use Petit Hard and Petit Soft varieties.
· Stainless Steel 30 and Stainless Steel 50 varieties for dealing with stubborn dirt.

Part Number
101924
101993
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Longitudinal
(mm)
Side
(mm)
Detailing Type JAN Code Mass
(g)
Features Amount Of Content

฿ 80.00

SPONGES 1 Piece(s) Quote 110 70 Soft 4548404101924 9 Soft type that will not scratch dishes. 1 pc.

฿ 70.73

SPONGES 1 Piece(s) Quote 90 60 Puchi Soft 4548404101993 5 Compact and easy-to-use. 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1