(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Single Action Corner Box

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 81291

  • Product Type 1
    Toilet Cleaning Implements
  • Product Type 2
    Toilet Brush
  • Color
    White
  • Size(mm)
    135×135×200
  • JAN Code
    4901065812910
  • Mass(g)
    310
  • Amount Of Content
    1 pc.
Part Number
81291
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 404.90

BOWL BRUSHES 1 Piece(s) Quote 1 pc.

Basic Specifications

Product Description

[Features]
· Lid opens with a single push of a button.
· Large capacity provides plenty of space.
· Trash bags can be inserted so that they are hidden away on the inside.

Specifications of 81291

  • Product Type 1
    Toilet Cleaning Implements
  • Product Type 2
    Toilet Brush
  • Color
    White
  • Size(mm)
    135×135×200
  • JAN Code
    4901065812910
  • Mass(g)
    310
  • Amount Of Content
    1 pc.
Part Number
81291
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 404.90

BOWL BRUSHES 1 Piece(s) Quote 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1