1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Blow Z-268

HAND TOOLS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 657.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An air duster which instantly blows dust away using compressed air.
[Features]
· With a function to switch between high compression and low compression.
· With function for prevention of dust intake (reverse flow) from nozzle.
[Applications]
· For blowing at precise locations, due to the short nozzle with low runout.
· Capable of blowing in deep areas with an extension nozzle.

 
Part Number
Z-268
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 657.66

HAND TOOLS 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Nozzle Length(mm) 72 Nozzle Diameter(mm) 4.5 Pump Capacity(mL) 80
Overall Length(mm) 160 (When Extension Nozzle is Attached: 270) Weight(g) 45 Maximum Compressive Pressure(kPa) 30
Supplementary explanation With function for compression strong and weak switching. With function for prevention of dust intake (reverse flow) from nozzle. Closest nozzle with little shaking is for pinpoint blowing. Extension nozzle can be used to blow in deepest locations.

Please check the type/dimensions/specifications of the part Z-268 in the Blow Z-268 series.