- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Specifications of Z-276
-
- Type
- Liquid
-
- Capacity
- 290ml
-
- Application
- Specialized dedicated cleaner for conductive mats. For cleaning workbenches, shelfs, floors or any other type of mat
-
- Supplementary explanation
- The mat eliminates dirt such as dust, oil, flux, etc. and adheres to surfaces without losing its conductivity. Silicon-free for your peace of mind. Suitable for various materials such as rubber (NBR, etc,) and PVC. A single bottle can spray approx. 1,000 times.
-
- RoHS Compliant
- ○
-
- Amount Of Content
- 1 pc (290 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
RoHS | Amount Of Content |
|
฿ 564.91
|
DETERGENTS
|
1 Piece(s)
|
|
12 Day(s)
|
10 |
1 pc (290 ml) |
Basic Specifications
-
- Type
- Liquid
-
- Capacity
- 290ml
-
- Application
- Specialized dedicated cleaner for conductive mats. For cleaning workbenches, shelfs, floors or any other type of mat
-
- Supplementary explanation
- The mat eliminates dirt such as dust, oil, flux, etc. and adheres to surfaces without losing its conductivity. Silicon-free for your peace of mind. Suitable for various materials such as rubber (NBR, etc,) and PVC. A single bottle can spray approx. 1,000 times.
-
- RoHS Compliant
- ○
-
- Amount Of Content
- 1 pc (290 ml)
Product Description
Specialized dedicated cleaner for conductive mats.
[Features]
· The mat eliminates dirt such as dust, oil, flux, etc. and adheres to surfaces without losing its conductivity.
· Safe silicon-free product. Insulative silicon contained in general detergents increases (worsens) the resistance of the mat.
· Supports various materials such as rubber and PVC.
· 1 bottle can inject about 1,000 times. Capacity is generous enough for everyday use.
· Capacity: 285 g (290 ml).
[Applications]
· For cleaning mats for workbenches, shelves, floors, etc.
Specifications of Z-276
-
- Type
- Liquid
-
- Capacity
- 290ml
-
- Application
- Specialized dedicated cleaner for conductive mats. For cleaning workbenches, shelfs, floors or any other type of mat
-
- Supplementary explanation
- The mat eliminates dirt such as dust, oil, flux, etc. and adheres to surfaces without losing its conductivity. Silicon-free for your peace of mind. Suitable for various materials such as rubber (NBR, etc,) and PVC. A single bottle can spray approx. 1,000 times.
-
- RoHS Compliant
- ○
-
- Amount Of Content
- 1 pc (290 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
RoHS | Amount Of Content |
|
฿ 564.91
|
DETERGENTS
|
1 Piece(s)
|
|
12 Day(s)
|
10 |
1 pc (290 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?