(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
F-93 |
F-93-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Type | Other | Type Details | Power Consumption (W) |
Air Source | Output Voltage (kV) |
Rated Voltage (V) |
Power Cord (m) |
JAN Code | Weight (g) |
Size | ESD Control Value | Supplementary explanation |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,587.95 |
STATIC ELIMINATOR | 1 Piece(s) | 12 Day(s) | Spot Type | Direct current method | - | - | 6.3 | Built-in DC Fan | DC±7 (Maximum value) | DC12 (AC Adapter Included) | 1.5 | - | 1000 | Main body: 63 x 40 x 90, Electrode: φ34 x 80, Arm length: 290 | Decay time from 1,000 V to 100 V charge decay is 20 seconds at most. | The product is used as an anti-static measure in environments where anti-static measures are necessary and where earthing is required but it cannot be attached. Since the electrode is independent from the main body, it can also be installed in the equipment. Electrodes can be maintained and replaced easily. | ||
฿ 2,350.45 |
HZN HAND TOOL | 1 Piece(s) | 20 Day(s) | - | Other | Option | Electrode | - | - | - | - | - | 4962772490266 | - | - | - | - |
DC-type tabletop ionizer features excellent cost performance.
[Features]
'· Compact, yet provides reliable discharging performance over a wide range thanks to its large air amount.
· Can be installed in small spaces.
· Because the bottom of the stand has three 6 mm diameter screw mount holes, it can be mounted to walls, etc.
[Applications]
· Optimal for areas where discharging is necessary.
Part Number |
---|
F-93 |
F-93-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Type | Other | Type Details | Power Consumption (W) |
Air Source | Output Voltage (kV) |
Rated Voltage (V) |
Power Cord (m) |
JAN Code | Weight (g) |
Size | ESD Control Value | Supplementary explanation |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,587.95 |
STATIC ELIMINATOR | 1 Piece(s) | 12 Day(s) | Spot Type | Direct current method | - | - | 6.3 | Built-in DC Fan | DC±7 (Maximum value) | DC12 (AC Adapter Included) | 1.5 | - | 1000 | Main body: 63 x 40 x 90, Electrode: φ34 x 80, Arm length: 290 | Decay time from 1,000 V to 100 V charge decay is 20 seconds at most. | The product is used as an anti-static measure in environments where anti-static measures are necessary and where earthing is required but it cannot be attached. Since the electrode is independent from the main body, it can also be installed in the equipment. Electrodes can be maintained and replaced easily. | ||
฿ 2,350.45 |
HZN HAND TOOL | 1 Piece(s) | 20 Day(s) | - | Other | Option | Electrode | - | - | - | - | - | 4962772490266 | - | - | - | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?