1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Roll Taps for Medium Hardness Carbon Steels_MHRZ-J

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,120.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

■Torque reduction is achieved from the new design and specifications.
■Tool life is dramatically improved with superb tool materials and coatings offering excellent wear resistance.
■Stable screw thread tapping in thermal refined material up to 35 HRC.
■The MHRZ-J roll form taps can be used with water soluble cutting fluid.

 
Part Number
RY010N8OCTB
RY010N8OCTP
RY010O8OCTB
RY010O8OCTP
RY012N8OCTB
RY012N8OCTP
RY012O8OCTB
RY012O8OCTP
RY014O9OCTB
RY014O9OCTP
RY6.0M8OCTB
RY6.0M8OCTP
RY8.0N8OCTB
RY8.0N8OCTP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)

฿ 1,823.35

HSS-CO_ROLL TAPS 1 Piece(s) 12 Day(s) M101.252P75G813-7

฿ 1,823.35

HSS-CO_ROLL TAPS 1 Piece(s) 19 Day(s) M101.254P75G813-7

฿ 1,823.35

HSS-CO_ROLL TAPS 1 Piece(s) 19 Day(s) M101.52P75G813-7

฿ 1,823.35

HSS-CO_ROLL TAPS 1 Piece(s) 19 Day(s) M101.54P75G813-7

฿ 2,795.71

HSS-CO_ROLL TAPS 1 Piece(s) 19 Day(s) M121.252P82G815-8.5

฿ 2,795.71

HSS-CO_ROLL TAPS 1 Piece(s) 19 Day(s) M121.254P82G815-8.5

฿ 2,795.71

HSS-CO_ROLL TAPS 1 Piece(s) 19 Day(s) M121.52P82G815-8.5

฿ 2,795.71

HSS-CO_ROLL TAPS 1 Piece(s) 19 Day(s) M121.54P82G815-8.5

฿ 3,768.08

HSS-CO_ROLL TAPS 1 Piece(s) 19 Day(s) M141.52P88G918-10.5

฿ 3,768.08

HSS-CO_ROLL TAPS 1 Piece(s) 19 Day(s) M141.54P88G918-10.5

฿ 1,120.69

HSS-CO_ROLL TAPS 1 Piece(s) 19 Day(s) M612P62G811266

฿ 1,120.69

HSS-CO_ROLL TAPS 1 Piece(s) 19 Day(s) M614P62G811266

฿ 1,511.93

HSS-CO_ROLL TAPS 1 Piece(s) 19 Day(s) M81.252P70G812-6.2

฿ 1,511.93

HSS-CO_ROLL TAPS 1 Piece(s) 19 Day(s) M81.254P70G812-6.2

Loading...

  1. 1

Basic Information

Screw Types Meter work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / Alloy Steel (SCM) / Steel casting (SC) Tap Type Roll tap
Hole type For through hole Coating Y/N Available