1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball Unit (Bolt Type) MBUH, BUH

Ball Unit (Bolt Type) MBUH, BUH
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,565.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
MBUH-UR
· Urethane surface with unique bubble shape allowing air escape preventing suction.
· Urethane surface with unique bubble shape allowing air escape preventing suction.
· Choose from 3 types of hardness to match usage conditions.
Shore A scale -35: light duty - yellow (soft)
Shore A scale -60: medium duty use (medium*)
Shore A scale -80: heavy duty use - red (hard)
(* medium duty hardness is comparable to an automobile tire.)

BUH-DS
· Electrodeposited diamond surface roughness is equivalent to 100 (roughness) sandpaper
· Can hold slippery and non-slippery surfaces with minimum clamp pressure.
· Superior retention performance, with firm clamping in a narrow range minimizes workpiece scratching
· Electrodeposited diamond surface is hard, for extraordinary wear resistance.

Part Number
BUH-06012-DS
BUH-06025-DS
BUH-06040-DS
BUH-08012-DS
BUH-08025-DS
BUH-08040-DS
BUH-10015-DS
BUH-10030-DS
BUH-10050-DS
BUH-12020-DS
BUH-12040-DS
BUH-12060-DS
BUH-16025-DS
BUH-16050-DS
BUH-16080-DS
MBUH-06012-35UR
MBUH-06012-60UR
MBUH-06012-80UR
MBUH-06025-35UR
MBUH-06025-60UR
MBUH-06025-80UR
MBUH-06040-35UR
MBUH-06040-60UR
MBUH-06040-80UR
MBUH-08012-35UR
MBUH-08012-60UR
MBUH-08012-80UR
MBUH-08025-35UR
MBUH-08025-60UR
MBUH-08025-80UR
MBUH-08040-35UR
MBUH-08040-60UR
MBUH-08040-80UR
MBUH-10015-35UR
MBUH-10015-60UR
MBUH-10015-80UR
MBUH-10030-35UR
MBUH-10030-60UR
MBUH-10030-80UR
MBUH-10050-35UR
MBUH-10050-60UR
MBUH-10050-80UR
MBUH-12020-35UR
MBUH-12020-60UR
MBUH-12020-80UR
MBUH-12040-35UR
MBUH-12040-60UR
MBUH-12040-80UR
MBUH-12060-35UR
MBUH-12060-60UR
MBUH-12060-80UR
MBUH-16025-35UR
MBUH-16025-60UR
MBUH-16025-80UR
MBUH-16050-35UR
MBUH-16050-60UR
MBUH-16050-80UR
MBUH-16080-35UR
MBUH-16080-60UR
MBUH-16080-80UR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSThread Dia. Material (Tip) Thread Pitch
(mm)
Thread Length L
(mm)
Hardness (shore A) Specifications

฿ 2,565.15

WORK GRIPPERS 1 Piece(s) 5 Day(s) 106[Others] Electrodepositioned DiamondM 6×112-Diamond Bolt Type

฿ 2,603.11

WORK GRIPPERS 1 Piece(s) 22 Day(s) 106[Others] Electrodepositioned DiamondM 6×125-Diamond Bolt Type

฿ 2,603.42

WORK GRIPPERS 1 Piece(s) 22 Day(s) 106[Others] Electrodepositioned DiamondM 6×140-Diamond Bolt Type

฿ 2,828.98

WORK GRIPPERS 1 Piece(s) 22 Day(s) 108[Others] Electrodepositioned DiamondM8×1.2512-Diamond Bolt Type

฿ 2,904.59

WORK GRIPPERS 1 Piece(s) 5 Day(s) 108[Others] Electrodepositioned DiamondM8×1.2525-Diamond Bolt Type

฿ 2,905.36

WORK GRIPPERS 1 Piece(s) 5 Day(s) 108[Others] Electrodepositioned DiamondM8×1.2540-Diamond Bolt Type

฿ 3,281.52

WORK GRIPPERS 1 Piece(s) 5 Day(s) 1010[Others] Electrodepositioned DiamondM10×1.515-Diamond Bolt Type

฿ 3,357.43

WORK GRIPPERS 1 Piece(s) 5 Day(s) 1010[Others] Electrodepositioned DiamondM10×1.530-Diamond Bolt Type

฿ 3,396.32

WORK GRIPPERS 1 Piece(s) 5 Day(s) 1010[Others] Electrodepositioned DiamondM10×1.550-Diamond Bolt Type

฿ 3,621.42

WORK GRIPPERS 1 Piece(s) 5 Day(s) 1012[Others] Electrodepositioned DiamondM12×1.7520-Diamond Bolt Type

฿ 3,660.93

WORK GRIPPERS 1 Piece(s) 5 Day(s) 1012[Others] Electrodepositioned DiamondM12×1.7540-Diamond Bolt Type

฿ 3,484.03

WORK GRIPPERS 1 Piece(s) 3 Day(s) 1012[Others] Electrodepositioned DiamondM12×1.7560-Diamond Bolt Type

฿ 3,929.72

WORK GRIPPERS 1 Piece(s) 5 Day(s) 1016[Others] Electrodepositioned DiamondM16×225-Diamond Bolt Type

฿ 3,971.71

WORK GRIPPERS 1 Piece(s) 5 Day(s) 1016[Others] Electrodepositioned DiamondM16×250-Diamond Bolt Type

฿ 4,051.81

WORK GRIPPERS 1 Piece(s) 5 Day(s) 1016[Others] Electrodepositioned DiamondM16×280-Diamond Bolt Type

฿ 2,602.64

WORK GRIPPERS 1 Piece(s) 22 Day(s) 106[Resin] UrethaneM 6×11235Urethane Bolt Type

฿ 2,602.64

WORK GRIPPERS 1 Piece(s) 22 Day(s) 106[Resin] UrethaneM 6×11260Urethane Bolt Type

฿ 2,602.64

WORK GRIPPERS 1 Piece(s) 22 Day(s) 106[Resin] UrethaneM 6×11280Urethane Bolt Type

฿ 2,678.09

WORK GRIPPERS 1 Piece(s) 5 Day(s) 106[Resin] UrethaneM 6×12535Urethane Bolt Type

฿ 2,678.09

WORK GRIPPERS 1 Piece(s) 5 Day(s) 106[Resin] UrethaneM 6×12560Urethane Bolt Type

฿ 2,678.09

WORK GRIPPERS 1 Piece(s) 5 Day(s) 106[Resin] UrethaneM 6×12580Urethane Bolt Type

฿ 2,715.89

WORK GRIPPERS 1 Piece(s) 5 Day(s) 106[Resin] UrethaneM 6×14035Urethane Bolt Type

฿ 2,715.89

WORK GRIPPERS 1 Piece(s) 5 Day(s) 106[Resin] UrethaneM 6×14060Urethane Bolt Type

฿ 2,715.89

WORK GRIPPERS 1 Piece(s) 5 Day(s) 106[Resin] UrethaneM 6×14080Urethane Bolt Type

฿ 2,903.97

WORK GRIPPERS 1 Piece(s) 22 Day(s) 108[Resin] UrethaneM8×1.251235Urethane Bolt Type

฿ 2,903.97

WORK GRIPPERS 1 Piece(s) 22 Day(s) 108[Resin] UrethaneM8×1.251260Urethane Bolt Type

฿ 2,903.97

WORK GRIPPERS 1 Piece(s) 22 Day(s) 108[Resin] UrethaneM8×1.251280Urethane Bolt Type

฿ 4,057.42

WORK GRIPPERS 1 Piece(s) 7 Day(s) 108[Resin] UrethaneM8×1.252535Urethane Bolt Type

฿ 4,057.42

WORK GRIPPERS 1 Piece(s) 7 Day(s) 108[Resin] UrethaneM8×1.252560Urethane Bolt Type

฿ 3,596.85

WORK GRIPPERS 1 Piece(s) 7 Day(s) 108[Resin] UrethaneM8×1.252580Urethane Bolt Type

฿ 2,942.85

WORK GRIPPERS 1 Piece(s) 5 Day(s) 108[Resin] UrethaneM8×1.254035Urethane Bolt Type

฿ 2,942.85

WORK GRIPPERS 1 Piece(s) 5 Day(s) 108[Resin] UrethaneM8×1.254060Urethane Bolt Type

฿ 2,942.85

WORK GRIPPERS 1 Piece(s) 5 Day(s) 108[Resin] UrethaneM8×1.254080Urethane Bolt Type

฿ 3,356.50

WORK GRIPPERS 1 Piece(s) 5 Day(s) 1010[Resin] UrethaneM10×1.51535Urethane Bolt Type

฿ 3,356.50

WORK GRIPPERS 1 Piece(s) 5 Day(s) 1010[Resin] UrethaneM10×1.51560Urethane Bolt Type

฿ 3,356.50

WORK GRIPPERS 1 Piece(s) 5 Day(s) 1010[Resin] UrethaneM10×1.51580Urethane Bolt Type

฿ 3,394.92

WORK GRIPPERS 1 Piece(s) 5 Day(s) 1010[Resin] UrethaneM10×1.53035Urethane Bolt Type

฿ 3,394.92

WORK GRIPPERS 1 Piece(s) 5 Day(s) 1010[Resin] UrethaneM10×1.53060Urethane Bolt Type

฿ 3,394.92

WORK GRIPPERS 1 Piece(s) 5 Day(s) 1010[Resin] UrethaneM10×1.53080Urethane Bolt Type

฿ 3,433.81

WORK GRIPPERS 1 Piece(s) 5 Day(s) 1010[Resin] UrethaneM10×1.55035Urethane Bolt Type

฿ 3,433.81

WORK GRIPPERS 1 Piece(s) 5 Day(s) 1010[Resin] UrethaneM10×1.55060Urethane Bolt Type

฿ 3,433.81

WORK GRIPPERS 1 Piece(s) 5 Day(s) 1010[Resin] UrethaneM10×1.55080Urethane Bolt Type

฿ 3,621.42

WORK GRIPPERS 1 Piece(s) 5 Day(s) 1012[Resin] UrethaneM12×1.752035Urethane Bolt Type

฿ 3,251.73

WORK GRIPPERS 1 Piece(s) 3 Day(s) 1012[Resin] UrethaneM12×1.752060Urethane Bolt Type

฿ 3,621.42

WORK GRIPPERS 1 Piece(s) 5 Day(s) 1012[Resin] UrethaneM12×1.752080Urethane Bolt Type

฿ 3,660.93

WORK GRIPPERS 1 Piece(s) 5 Day(s) 1012[Resin] UrethaneM12×1.754035Urethane Bolt Type

฿ 3,660.93

WORK GRIPPERS 1 Piece(s) 5 Day(s) 1012[Resin] UrethaneM12×1.754060Urethane Bolt Type

฿ 3,660.93

WORK GRIPPERS 1 Piece(s) 5 Day(s) 1012[Resin] UrethaneM12×1.754080Urethane Bolt Type

฿ 3,700.12

WORK GRIPPERS 1 Piece(s) 5 Day(s) 1012[Resin] UrethaneM12×1.756035Urethane Bolt Type

฿ 3,526.36

WORK GRIPPERS 1 Piece(s) 3 Day(s) 1012[Resin] UrethaneM12×1.756060Urethane Bolt Type

฿ 3,526.36

WORK GRIPPERS 1 Piece(s) 3 Day(s) 1012[Resin] UrethaneM12×1.756080Urethane Bolt Type

฿ 4,154.67

WORK GRIPPERS 1 Piece(s) 5 Day(s) 1016[Resin] UrethaneM16×22535Urethane Bolt Type

฿ 4,154.67

WORK GRIPPERS 1 Piece(s) 5 Day(s) 1016[Resin] UrethaneM16×22560Urethane Bolt Type

฿ 4,154.67

WORK GRIPPERS 1 Piece(s) 5 Day(s) 1016[Resin] UrethaneM16×22580Urethane Bolt Type

฿ 4,196.66

WORK GRIPPERS 1 Piece(s) 5 Day(s) 1016[Resin] UrethaneM16×25035Urethane Bolt Type

฿ 4,196.66

WORK GRIPPERS 1 Piece(s) 5 Day(s) 1016[Resin] UrethaneM16×25060Urethane Bolt Type

฿ 4,196.66

WORK GRIPPERS 1 Piece(s) 5 Day(s) 1016[Resin] UrethaneM16×25080Urethane Bolt Type

฿ 4,276.75

WORK GRIPPERS 1 Piece(s) 5 Day(s) 1016[Resin] UrethaneM16×28035Urethane Bolt Type

฿ 4,276.75

WORK GRIPPERS 1 Piece(s) 5 Day(s) 1016[Resin] UrethaneM16×28060Urethane Bolt Type

฿ 4,276.75

WORK GRIPPERS 1 Piece(s) 5 Day(s) 1016[Resin] UrethaneM16×28080Urethane Bolt Type

Loading...

  1. 1

Basic Information

Tip Shape Flat Screw Type Bolt Type Material (Thread) SCM440