Ball Unit (Pad Type) MBBU, BBU

Caution
Product Description
[Features]
MBBU-UR
· Urethane surface with unique bubble shape allowing air escape preventing suction.
· Urethane surface with unique bubble shape allowing air escape preventing suction.
· Choose from 3 types of hardness to match usage conditions.
Shore A scale -35: light duty - yellow (soft)
Shore A scale -60: medium duty use (medium*)
Shore A scale -80: heavy duty use - red (hard)
(* medium duty hardness is comparable to an automobile tire.)
BBU-DS
· Electrodeposited diamond surface roughness is equivalent to 100 (roughness) sandpaper
· Can hold slippery and non-slippery surfaces with minimum clamp pressure.
· Superior retention performance, with firm clamping in a narrow range minimizes workpiece scratching
· Electrodeposited diamond surface is hard, for extraordinary wear resistance.