1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Strap with Groove BJ153

Strap with Groove BJ153
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 645.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· BJ153 (no gripper)
· BJ153-S (serration type)
· BJ153-F (flat type)
· BJ153-E (resin type)

 
Part Number
BJ153-08040SALE
BJ153-08050
BJ153-08063SALE
BJ153-10050SALE
BJ153-10063SALE
BJ153-10080SALE
BJ153-10100SALE
BJ153-10125SALE
BJ153-12063
BJ153-12080SALE
BJ153-12100
BJ153-12125SALE
BJ153-12160SALE
BJ153-16080
BJ153-16100
BJ153-16125
BJ153-16160SALE
BJ153-20160SALE
BJ153-20200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLength L
(mm)
Projection of Clamping Force (Max. - Min)
(kN)
Thread Diameter M

฿ 645.00

฿ 387.13

CLAMPS & STOPPERS 1 Piece(s) Same day 10405.3~ 7.3M8×1.25

฿ 688.03

CLAMPS & STOPPERS 1 Piece(s) 5 Day(s) 10504 ~ 7.6M8×1.25

฿ 739.67

฿ 443.95

CLAMPS & STOPPERS 1 Piece(s) Same day 10633.1~ 8.3M8×1.25

฿ 712.60

฿ 381.67

CLAMPS & STOPPERS 1 Piece(s) Same day 10508.5~11.9M10 x 1.5

฿ 757.70

฿ 421.58

CLAMPS & STOPPERS 1 Piece(s) Same day 10636.4~12.2M10 x 1.5

฿ 816.24

฿ 456.60

CLAMPS & STOPPERS 1 Piece(s) Same day 10807.4~17.7M10 x 1.5

฿ 907.82

฿ 559.85

CLAMPS & STOPPERS 1 Piece(s) Same day 101008.8~18.8M10 x 1.5

฿ 1,077.88

฿ 567.61

CLAMPS & STOPPERS 1 Piece(s) Same day 101259.8~19.6M10 x 1.5

฿ 865.19

CLAMPS & STOPPERS 1 Piece(s) 5 Day(s) 106313.7~21.6M12×1.75

฿ 1,036.31

฿ 601.37

CLAMPS & STOPPERS 1 Piece(s) Same day 108010.3~21M12×1.75

฿ 1,195.22

CLAMPS & STOPPERS 1 Piece(s) 5 Day(s) 1010010.9~25.8M12×1.75

฿ 1,323.13

฿ 759.61

CLAMPS & STOPPERS 1 Piece(s) Same day 1012512.9~27.5M12×1.75

฿ 1,540.67

฿ 800.99

CLAMPS & STOPPERS 1 Piece(s) Same day 1016015.4~28.8M12×1.75

฿ 1,288.04

CLAMPS & STOPPERS 1 Piece(s) 5 Day(s) 108016.6~26M16×2

฿ 1,375.45

CLAMPS & STOPPERS 1 Piece(s) 5 Day(s) 1010014.2~28.4M16×2

฿ 1,624.35

CLAMPS & STOPPERS 1 Piece(s) 5 Day(s) 1012514.7~31.1M16×2

฿ 1,758.19

฿ 978.43

CLAMPS & STOPPERS 1 Piece(s) Same day 1016015.3~33.4M16×2

฿ 2,041.41

฿ 1,136.45

CLAMPS & STOPPERS 1 Piece(s) Same day 1016016.5~35.6M20×2.5

฿ 2,461.48

CLAMPS & STOPPERS 1 Piece(s) 5 Day(s) 1020017.9~37.8M20×2.5

Loading...

  1. 1

Basic Information

Main Body Material S45C Surface Treatment Black Oxide Coating Specifications No Gripper