(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· The clamping force is measured when clamped on the pin side.
· The color of BJ150-20250 to 20315 may vary depending on the production lot.
Part Number |
---|
BJ150-08063 |
BJ150-08075 |
BJ150-12150 |
BJ150-16190 |
BJ150-20250 |
BJ150-20315 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Surface Treatment | Length L (mm) | Projection of Clamping Force (Max. - Min) (kN) | Thread Diameter M |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,275.72 | CLAMPS & STOPPERS | 1 Piece(s) | 7 Day(s) | 10 | Black Oxide Coating | 63 | 2.7~ 4.9 | M8×1.25 | ||
฿ 1,351.48 | CLAMPS & STOPPERS | 1 Piece(s) | 7 Day(s) | 10 | Black Oxide Coating | 75 | 2.2~ 4.6 | M8×1.25 | ||
฿ 2,932.50 | CLAMPS & STOPPERS | 1 Piece(s) | 7 Day(s) | 10 | Black Oxide Coating | 150 | 8.3~15.7 | M12×1.75 | ||
฿ 3,973.12 ฿ 2,118.47 | CLAMPS & STOPPERS | 1 Piece(s) | Same day | 10 | Black Oxide Coating | 190 | 13.3~24.9 | M16×2 | ||
฿ 6,369.74 | CLAMPS & STOPPERS | 1 Piece(s) | 7 Day(s) | - | Paint | 250 | 15.3~30.7 | - | ||
฿ 7,827.92 | CLAMPS & STOPPERS | 1 Piece(s) | 7 Day(s) | - | Paint | 315 | 16.9~34 | - |
Loading...
Main Body Material | S45C |
---|
How can we improve?
How can we improve?