1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Goose Neck Strap BJ151

Goose Neck Strap BJ151
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,092.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· The clamping force is measured when clamped on the gooseneck side.
· The color of BJ151-20160 to 24250 may vary depending on the production lot.

 
Part Number
BJ151-12118
BJ151-16165
BJ151-20160
BJ151-20200
BJ151-24200
BJ151-24250
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMain Body Material Surface Treatment Length L
(mm)
Projection of Clamping Force (Max. - Min)
(kN)
Width W
(mm)

฿ 2,092.19

CLAMPS & STOPPERS 1 Piece(s) 5 Day(s) 10SCM440Black Oxide Coating1188 ~16.136

฿ 4,309.20

CLAMPS & STOPPERS 1 Piece(s) 7 Day(s) 10SCM440Black Oxide Coating16512.8~23.650

฿ 3,524.38

CLAMPS & STOPPERS 1 Piece(s) 34 Day(s) -S45CPaint16013.4~24.260

฿ 4,051.76

CLAMPS & STOPPERS 1 Piece(s) 7 Day(s) -S45CPaint20016.8~2960

฿ 5,503.44

CLAMPS & STOPPERS 1 Piece(s) 7 Day(s) -S45CPaint20022.6~35.270

฿ 6,942.12

CLAMPS & STOPPERS 1 Piece(s) 7 Day(s) -S45CPaint25026.4~42.170

Loading...

  1. 1