(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
B-Z064-4L |
B-Z064-18L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Amount Of Content |
---|---|---|---|---|---|---|
฿ 6,612.00 |
RUST PREVENTION AGENTS | 1 Piece(s) | 21 Day(s) | 1 Can (4 L) | ||
฿ 13,586.19 |
RUST PREVENTION AGENTS | 1 Piece(s) | 12 Day(s) | 1 Can (18 L) |
It is an oil-based rust inhibitor that's suitable for severe, long-term rust prevention such as goods that are exported over the equator.
[Features]
· An anti-rust agent with a lower viscosity for minimal stickiness.
· Forms a soft coating (2 to 5 μm) after application.
· Coating film can be removed with various degreasing agents.
· Rust prevention period of one year or more when used indoors (note that it may vary depending on usage conditions).
· It is excellent in water displacement property and oil staining resistance.
· Not applicable to Japanese PRTR Act.
[Applications]
· Long-term indoor rust prevention for ferrous workpieces.
· Export goods rust prevention.
Part Number |
---|
B-Z064-4L |
B-Z064-18L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Amount Of Content |
---|---|---|---|---|---|---|
฿ 6,612.00 |
RUST PREVENTION AGENTS | 1 Piece(s) | 21 Day(s) | 1 Can (4 L) | ||
฿ 13,586.19 |
RUST PREVENTION AGENTS | 1 Piece(s) | 12 Day(s) | 1 Can (18 L) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?