- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Hard Wipe Paper Towels 4 Folds Type
Specifications of AX400
-
- Product Type
- Paper waste
-
- Shape
- Sheet
-
- Type
- Dry
-
- Details Type
- Fourfold type
-
- Color
- White
-
- Sheet size(mm)
- 380×390
-
- Material Details
- Pulp fibers+polyester non-woven
-
- Application
- For solvent cleaning and machine maintenance work, and wiping off oils in a factory.
-
- Amount Of Content
- 1 case (50 sheets x 18 bags)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 6,286.00
|
PAPER CLOTHS SHEET TYPE
|
1 Piece(s)
|
|
19 Day(s)
|
1 case (50 sheets x 18 bags) |
Basic Specifications
-
- Product Type
- Paper waste
-
- Shape
- Sheet
-
- Type
- Dry
-
- Details Type
- Fourfold type
-
- Color
- White
-
- Sheet size(mm)
- 380×390
-
- Material Details
- Pulp fibers+polyester non-woven
-
- Application
- For solvent cleaning and machine maintenance work, and wiping off oils in a factory.
-
- Amount Of Content
- 1 case (50 sheets x 18 bags)
Product Description
· Wipes with excellent abrasion-resistance that won't leave lint on wiped surfaces.
· Doesn't lose strength, even when soaked in liquid.
· Available in a rich variety of sizes from palm-sized to large that can be selected for use in a variety of locations and for different applications.
Specifications of AX400
-
- Product Type
- Paper waste
-
- Shape
- Sheet
-
- Type
- Dry
-
- Details Type
- Fourfold type
-
- Color
- White
-
- Sheet size(mm)
- 380×390
-
- Material Details
- Pulp fibers+polyester non-woven
-
- Application
- For solvent cleaning and machine maintenance work, and wiping off oils in a factory.
-
- Amount Of Content
- 1 case (50 sheets x 18 bags)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 6,286.00
|
PAPER CLOTHS SHEET TYPE
|
1 Piece(s)
|
|
19 Day(s)
|
1 case (50 sheets x 18 bags) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?