Work table 300 series height adjustable type (H900 mm to H1,200 mm)

Brand :
YAMAKIN

Caution

  • Casters cannot be mounted.

Product Description

An adjustable-height lightweight work bench that is very effective for improving workability and reducing fatigue.
[Features]
· Uniform load resistance is 200 kg.
· Supports standing work with a height that can be adjusted in a range of 900 to 1,200 mm in 25‑mm increments.
· The height can be adjusted if a person of different height uses the table to ensure comfortable work.
· Adjustment is easy, simply by using a screwdriver.
· The work table has an adjustable height to enable efficient work even if the workpiece size or user changes.
[Applications]
· Supports a wide range of light work such as packaging and inspection work.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

SWPAH-975-II | Work table 300 series height adjustable type (H900 mm to H1,200 mm) | YAMAKIN | MISUMI Thailand