Work table 300 series height adjustable type (H600 mm to H900 mm)

Brand :
YAMAKIN

Caution

  • Casters cannot be mounted.

Product Description

A lightweight work bench that can be adjusted to a comfortable height for working.
[Features]
· The height can be adjusted in order to improve workability and reduce fatigue.
· Uniform load resistance is 200 kg.
· 12 dimension variations are available to enable selection according to the installation location and work space.
· The top board height can be set in increments of 25 mm.
· The height adjustment range is 600 to 900 mm.
· The special fittings make height adjustment easy, simply by using a screwdriver.
[Applications]
· Optimal for light work such as packaging and inspections.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

SWRA-660-GI | Work table 300 series height adjustable type (H600 mm to H900 mm) | YAMAKIN | MISUMI Thailand