(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work table 300 series movable (H740 mm) (SWPC-960-II)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SWPC-1260-II SALE
SWPC-1575-II SALE
SWPC-1875-II SALE
SWPC-1890-II SALE
SWPC-960-II SALE
SWRC-1260-II SALE
SWRC-1575-II SALE
SWRC-1875-II SALE
SWRC-1890-II SALE
SWRC-960-II SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Top Plate Material Top Panel Thickness
(mm)
Mass
(kg)
Inner capacity

฿ 16,245.00

฿ 14,945.40

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1200 600 Polyester 21 23.4 1 unit

฿ 19,715.00

฿ 18,137.80

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1500 750 Polyester 21 28 1 unit

฿ 20,676.00

฿ 19,021.92

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 750 Polyester 21 31.6 1 unit

฿ 23,354.00

฿ 21,485.68

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 900 Polyester 21 35 1 unit

฿ 14,654.00

฿ 13,481.68

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 900 600 Polyester 21 19.8 1 unit

฿ 18,529.00

฿ 17,046.68

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1200 600 PVC sheet adhesion 22 25 1 unit

฿ 21,851.00

฿ 20,102.92

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1500 750 PVC sheet adhesion 22 31.8 1 unit

฿ 22,332.00

฿ 20,545.44

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 750 PVC sheet adhesion 22 36.2 1 unit

฿ 26,058.00

฿ 23,973.36

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 900 PVC sheet adhesion 22 39.4 1 unit

฿ 15,616.00

฿ 14,366.72

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 900 600 PVC sheet adhesion 22 20.8 1 unit

Basic Specifications

  • Product Type
    Lightweight Workbench (Average Load ~ 500 kg)
  • Height (mm)
    740
  • Assembly / Completion
    Assembly
  • Main body: option
    Body
  • Leg Material
    Steel
  • Top Panel Color
    Ivory
  • Leg color
    Ivory
  • Total Uniform Load Capacity (Vehicle Weight Included)(kg)
    160
  • Specifications
    φ100 Swivel Rubber Caster with Stopper X 4 Pcs
  • Inner capacity
    1 unit

Product Description

A lightweight work bench that is suitable for seated work.
[Features]
· The height can be adjusted to improve workability and reduce fatigue.
· Uniform load resistance is 160 kg.
· A wide range of dimension variations are available to enable selection according to the installation location and work space.
· Uses 4 universal casters that are excellent for making small turns.
· Can be used instead of a dolly cart to move to the next process without needing to transfer the workpiece to other carts.
[Applications]
· Optimal for light work such as packaging and inspections.

Part Number
SWPC-1260-II SALE
SWPC-1575-II SALE
SWPC-1875-II SALE
SWPC-1890-II SALE
SWPC-960-II SALE
SWRC-1260-II SALE
SWRC-1575-II SALE
SWRC-1875-II SALE
SWRC-1890-II SALE
SWRC-960-II SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Top Plate Material Top Panel Thickness
(mm)
Mass
(kg)
Inner capacity

฿ 16,245.00

฿ 14,945.40

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1200 600 Polyester 21 23.4 1 unit

฿ 19,715.00

฿ 18,137.80

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1500 750 Polyester 21 28 1 unit

฿ 20,676.00

฿ 19,021.92

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 750 Polyester 21 31.6 1 unit

฿ 23,354.00

฿ 21,485.68

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 900 Polyester 21 35 1 unit

฿ 14,654.00

฿ 13,481.68

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 900 600 Polyester 21 19.8 1 unit

฿ 18,529.00

฿ 17,046.68

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1200 600 PVC sheet adhesion 22 25 1 unit

฿ 21,851.00

฿ 20,102.92

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1500 750 PVC sheet adhesion 22 31.8 1 unit

฿ 22,332.00

฿ 20,545.44

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 750 PVC sheet adhesion 22 36.2 1 unit

฿ 26,058.00

฿ 23,973.36

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 900 PVC sheet adhesion 22 39.4 1 unit

฿ 15,616.00

฿ 14,366.72

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 900 600 PVC sheet adhesion 22 20.8 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Frequently Asked Questions (FAQ)

Question: Do the casters have stoppers?
Answer: There are stoppers at all four wheels.