Work table 300 series fixed (H900 mm with mid level full surface shelves)

Brand :
YAMAKIN

Caution

    Product Description

    A lightweight work bench that is suitable for standing work.
    [Features]
    · 10 to 12 dimension variations (10 variations only for the steel top board) are available to enable selection according to the installation location and work space.
    · Uniform load resistance is 300 kg.
    · Comes with a shelf for storing materials, etc. in the foot area.
    · 3 types of top board surface materials are available. (Polyester, PVC sheet, steel)
    [Applications]
    · Height of 900 mm is optimal for standing work.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    SWPH-660TTS2-MI | Work table 300 series fixed (H900 mm with mid level full surface shelves) | YAMAKIN | MISUMI Thailand