Work table 300 series (fixed H740 mm)

Brand :
YAMAKIN

Caution

    Product Description

    Light-duty workbench with a wide variety of sizes and colors in a basic type without extra functions
    [Features]
    ・ Fixed basic type
    · H740 mm makes it ideal for sitting work
    · There are 12 dimensional variations in total, which can be selected depending on the work space and the number of people
    ・ Top plate surface material can be selected from polyester, PVC sheet, and steel to support various work scenes
    · It is possible to stop the connecting pipe at the foot at any of 3 positions in the front, center, and rear
    [Applications]
    · It supports various light-duty work such as packing work and inspection work

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    SWP-960-II | Work table 300 series (fixed H740 mm) | YAMAKIN | MISUMI Thailand