Work table 300 series height adjustable type (H750 mm to H1,000 mm)

Brand :
YAMAKIN

Caution

    Product Description

    A lightweight work bench that can be adjusted to a comfortable height for working.
    [Features]
    · The height can be adjusted in order to improve workability and reduce fatigue.
    · Uniform load resistance is 160 kg.
    · A wide range of dimension variations are available to enable selection according to the installation location and work space.
    · Can be used not only as a work table, but also as a dolly that is moved to the next process.
    · The 8 knobs on the legs enable the height to be adjusted from 750 to 1,000 mm without using a tool.
    [Applications]
    · Optimal for light work such as packaging and inspections.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    SWPAC-775-MG | Work table 300 series height adjustable type (H750 mm to H1,000 mm) | YAMAKIN | MISUMI Thailand