Work table 150 series (fixed H950 mm with mid level shelves)

Brand :
YAMAKIN

Caution

    Product Description

    A work bench with a mid-level shelf and a height of 950 mm that is suitable for standing work.
    [Features]
    · A uniform load resistance of 150 kg optimal for light work, and heat resistant temperature of approximately 80°C.
    · The pipes connecting the left and right legs can be slid forward and rearward for setting in the desired position.
    · The mid-level shelf is fixed into slits in the legs and its height can be adjusted up or down in 25‑mm increments.
    · 15 dimension variations are available to enable selection according to the work space and number of workers.
    · The unique structure uses fewer bolts than other series, which prevents horizontal swaying and enables faster assembly times.
    · The surface of the top board uses a polyurethane sheet that is textured for low frictional resistance.
    [Applications]
    · Supports a wide range of light work such as packaging and inspection work.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Work table 150 series (fixed H950 mm with mid level shelves) | YAMAKIN | MISUMI Thailand