Work table 150 series (movable H826 mm with half surface shelves)

Brand :
YAMAKIN

Caution

  • The legs of this product do not have slits. Please note that a mid-level shelf cannot be mounted.

Product Description

A lightweight work bench with a height of 826 mm for standing work that enables storage of work materials on the shelf in the foot area.
[Features]
· Height of 826 mm is suitable for standing work, and heat resistant temperature of approximately 80°C.
· The casters with stoppers on all 4 wheels enable smooth movement to the work location, and comes with a half surface shelf in the foot area.
· 11 dimension variations are available to enable selection according to the work space and number of workers.
· A design with a base color of white is optimal for use not only at factories but also at offices.
· The unique structure uses fewer bolts than other series, which prevents horizontal swaying and enables faster assembly times.
· The surface of the top board uses a polyurethane sheet that is textured for low frictional resistance.
[Applications]
· Supports a wide range of light work such as packaging and inspection work.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Work table 150 series (movable H826 mm with half surface shelves) | YAMAKIN | MISUMI Thailand