Work table 150 series (movable H1,036 mm with half surface shelves)

Caution
- The legs of this product do not have slits. Please note that a mid-level shelf cannot be mounted.
Product Description
A lightweight work bench for standing work that is slightly higher than normal and enables storage of work materials on the shelf in the foot area.
[Features]
· Height of 1,036 mm is slightly higher than normal for standing work, and the heat resistant temperature is approximately 80°C.
· The casters with stoppers on all 4 wheels enable smooth movement to the work location, and comes with a half surface shelf in the foot area.
· 11 dimension variations are available to enable selection according to the work space and number of workers.
· A design with a base color of white is optimal for use not only at factories but also at offices.
· The unique structure uses fewer bolts than other series, which prevents horizontal swaying and enables faster assembly times.
· The surface of the top board uses a polyurethane sheet that is textured for low frictional resistance.
[Applications]
· Supports a wide range of light work such as packaging and inspection work.