(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Monf General Use Double-Sided Tape W-514

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 101.91 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
W-514-5MMX20M
W-514-5MMX20M-PACK
W-514-10MMX20M
W-514-10MMX20M-PACK
W-514-15MMX20M
W-514-15MMX20M-PACK
W-514-20MMX20M
W-514-20MMX20M-PACK
W-514-25MMX20M
W-514-25MMX20M-PACK
W-514-30MMX20M
W-514-30MMX20M-PACK
W-514-50MMX20M
W-514-50MMX20M-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Amount Of Content

฿ 101.91

ADHESIVE CLOTH TAPES 1 Piece(s) - Quote 5 1 Roll

฿ 9,494.88

ADHESIVE CLOTH TAPES 1 Pack(s)

180 Pieces Per Package

Quote 5 1 Box (180 Rolls)

฿ 160.96

ADHESIVE CLOTH TAPES 1 Piece(s) - Quote 10 1 Roll

฿ 13,566.45

ADHESIVE CLOTH TAPES 1 Pack(s)

180 Pieces Per Package

Quote 10 1 Box (180 Rolls)

฿ 219.05

ADHESIVE CLOTH TAPES 1 Piece(s) - Quote 15 1 Roll

฿ 12,760.27

ADHESIVE CLOTH TAPES 1 Pack(s)

120 Pieces Per Package

Quote 15 1 Box (120 Rolls)

฿ 278.10

ADHESIVE CLOTH TAPES 1 Piece(s) - Quote 20 1 Roll

฿ 12,158.54

ADHESIVE CLOTH TAPES 1 Pack(s)

90 Pieces Per Package

Quote 20 1 Box (90 Rolls)

฿ 336.19

ADHESIVE CLOTH TAPES 1 Piece(s) - Quote 25 1 Roll

฿ 11,832.89

ADHESIVE CLOTH TAPES 1 Pack(s)

72 Pieces Per Package

Quote 25 1 Box (72 Rolls)

฿ 395.24

ADHESIVE CLOTH TAPES 1 Piece(s) - Quote 30 1 Roll

฿ 11,615.79

ADHESIVE CLOTH TAPES 1 Pack(s)

60 Pieces Per Package

Quote 30 1 Box (60 Rolls)

฿ 571.43

ADHESIVE CLOTH TAPES 1 Piece(s) - Quote 50 1 Roll

฿ 10,313.21

ADHESIVE CLOTH TAPES 1 Pack(s)

36 Pieces Per Package

Quote 50 1 Box (36 Rolls)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Color
  • Length(m)
    20
  • Thickness(mm)
    0.1
  • Color Detail
    White
  • Adhesive Strength
    11.8N/25mm
  • Retention Force
    0.2mm/15min
  • Ball Tack
    28
  • Base Material
    Flame Retardant Fabric
  • Pressure Sensitive Adhesive
    Acrylic
  • Shearing adhesion force(N/cm²)
    60.0

Product Description

For various materials such as paper, wood, plastic, metal, etc.
[Features]
· Thin double-sided adhesive tape with non-woven fabric base material on both sides, coated in acrylic-based adhesive.
[Applications]
· For putting up posters, POP
· For adhesion to small plates
· For gluing film together
· Temporary securing for work/handicrafts

Part Number
W-514-5MMX20M
W-514-5MMX20M-PACK
W-514-10MMX20M
W-514-10MMX20M-PACK
W-514-15MMX20M
W-514-15MMX20M-PACK
W-514-20MMX20M
W-514-20MMX20M-PACK
W-514-25MMX20M
W-514-25MMX20M-PACK
W-514-30MMX20M
W-514-30MMX20M-PACK
W-514-50MMX20M
W-514-50MMX20M-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Amount Of Content

฿ 101.91

ADHESIVE CLOTH TAPES 1 Piece(s) - Quote 5 1 Roll

฿ 9,494.88

ADHESIVE CLOTH TAPES 1 Pack(s)

180 Pieces Per Package

Quote 5 1 Box (180 Rolls)

฿ 160.96

ADHESIVE CLOTH TAPES 1 Piece(s) - Quote 10 1 Roll

฿ 13,566.45

ADHESIVE CLOTH TAPES 1 Pack(s)

180 Pieces Per Package

Quote 10 1 Box (180 Rolls)

฿ 219.05

ADHESIVE CLOTH TAPES 1 Piece(s) - Quote 15 1 Roll

฿ 12,760.27

ADHESIVE CLOTH TAPES 1 Pack(s)

120 Pieces Per Package

Quote 15 1 Box (120 Rolls)

฿ 278.10

ADHESIVE CLOTH TAPES 1 Piece(s) - Quote 20 1 Roll

฿ 12,158.54

ADHESIVE CLOTH TAPES 1 Pack(s)

90 Pieces Per Package

Quote 20 1 Box (90 Rolls)

฿ 336.19

ADHESIVE CLOTH TAPES 1 Piece(s) - Quote 25 1 Roll

฿ 11,832.89

ADHESIVE CLOTH TAPES 1 Pack(s)

72 Pieces Per Package

Quote 25 1 Box (72 Rolls)

฿ 395.24

ADHESIVE CLOTH TAPES 1 Piece(s) - Quote 30 1 Roll

฿ 11,615.79

ADHESIVE CLOTH TAPES 1 Pack(s)

60 Pieces Per Package

Quote 30 1 Box (60 Rolls)

฿ 571.43

ADHESIVE CLOTH TAPES 1 Piece(s) - Quote 50 1 Roll

฿ 10,313.21

ADHESIVE CLOTH TAPES 1 Pack(s)

36 Pieces Per Package

Quote 50 1 Box (36 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1