Standard Dial Gauge DI-1058

Brand :
NIIGATASEIKI

Caution

    Product Description

    Dial gauge for high cost performance model.
    [Features]
    · The most widely used dial gauge with scale intervals of 0.01 mm. Equipped with limit probe.
    · An O-ring is used to prevent ingress of water or oil from the gap between the external and internal frames.
    · Uses jewel bearings for the bearing part.
    · Yellow scale plate.
    · Comes with two back covers, a flat type and a type with lug.
    [Features]
    · Measurement of plane contour and workpiece mounting quality evaluation.
    · Used for displacement measurements such as shaft runout and perpendicularity, etc.

    Features

    ●A standard size dial gauge.

    Usage

    ●Unevenness on the flat surface, quality of installation of work piece, measurement of shaft run out.

    Specification

    ●Manufacturer Code:151504
    ●Measurement Range(mm):0 to 10
    ●Minimum Display(mm):0.01
    ●Dial diameter: 58mm


    What is dial gauge

    Gauge head uses cogwheel to spin around, then utilize the movement
    of pointer to present measuring result's comparison measuring instrument.
     
    • Parts of dial gauge


    What's comparison measuring instrument

    Unlike the direct measuring value reading of varnier caliper and micro
    meter ,which needs to be compared with other standards to get the
    reading value and measuring error.
    Comparison measuring instrument must have a comparison standard.
     

    Standardize methods of using

    Usually not to use alone, should be used with holding device to
    hold on stem. Most of the base is magnetic base, measuring 
    error will occur while using stem and arm, however, it will have
    accurate measurement by looking at measuring variation.
    It's a very convenient tool to use.
    In the working place, we need direct measuring
    value reading and measuring of parallelism, flatness,
    and core degree. Dial gauge would be the
    most convenient tool to use.
      Using example

    Fine adjustment device
    if the megnetic base is with fine adjustment device,
    it would easy to set on.




    Types of Dial gauge

     

    Standard type

    Gauge head and spindle can be moved up and down.

    Lever type

    Use the principle of leverage to expand the move of gauge head, it's
    also called dial indicator. The gauge head is small and the angle can
    be changed freely, it's convenient for small space measurement.

    Long stroke type

    Long dial gauge with wider measuring area.


    Examples of using Dial gauge

    Holdng position
    Dial gauge can not be correctly
    used only from fixing the jig.
    • When measuring flat surface,
      make sure spindle (gauge head) is
      perpendicularto the surface.
    • When measuring the outside of
      the cylinder, spindle should be
      perpendicular with the axis of
      cylinder.
    01 Usedial gauge to measure
    cylinder foundness of lathe processing.
    02 To measure concave and
    convex of end surface.


    Examples of using Dial indicator

    01 To measure the vise on lathe.02-1 During process of lathe, set the workpiece on scroll chuck, then measure the deformation of cylinder surface.02-2 To measure the inner core degree.
    03 Convenience of perform measurement
    of narrower groove surface or to make
    measurement that's more precise than
    dial gauge.
    The more parallel of the gauge head
    and measuring surface, the more it
    will be measured accurately.
    To measure the inner core degree.
    *Inaccuracy will occur if magneticbase
    doesn't have fine adjustment device or is place at a inconvenient location.
    ! Gauge head should be parallel with measuring surface and right angle with measuring direction.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat