(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Micrometer head that cannot be used individually, but can be used as a feeder or stopper when combined with other measuring instruments.
[Features]
· Standard type with measurement range of 0 to 25 mm.
· General purpose series.
· Measurement surface has a carbide tip that is resistant to wear.
[Applications]
· Attached to precision instruments and precision machinery and used for measurement, feeding, positioning, etc.
Part Number |
---|
1003-010 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Stem Shape | Overall length L (mm) | Maximum Tolerance (µm) | Mass (g) | Constant Pressure Device | Tip shape | Spindle (mm) | Stem (mm) | Nut Diameter (mm) | Thimble Diameter (mm) | Feature 2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,365.07 | NGS MICROMETER | 1 Piece(s) | 45 Day(s) | Straight Stem | 109 | 3 | 90 | Included | Plane | φ6.5×28 | φ11×16.5 | - | 18 | The Measuring Surface Comes with a Hardened Tip That Resists Wear |
Loading...
Type | Micrometer Head | Display Method | Analog | Maximum Measuring Length (Adjustment Range)(mm) | 16 ~ 25 |
---|---|---|---|---|---|
With / Without Measurement Data Output Terminal | Not Included | Measuring Range(mm) | 0–25 | Minimum Scale(mm) | 0.01 |
Material | Thimble, others: Alloy tool steel, Spindle: High carbon chromium bearing steel | Feature 1 | Standard general use series with measurement range of 0 to 25 mm. | Use | · May be mounted on precision equipment or precision machinery for measurements, feeding, or positioning |
Please check the type/dimensions/specifications of the part 1003-010 in the Micrometer Head, Measurement Range 0–25 mm series.
Part Number |
---|
1003-000 |
1003-310 |
1004-000 |
1004-030 |
1603-000 |
1703-010 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Stem Shape | Overall length L (mm) | Maximum Tolerance (µm) | Mass (g) | Constant Pressure Device | Tip shape | Spindle (mm) | Stem (mm) | Nut Diameter (mm) | Thimble Diameter (mm) | Feature 2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,215.22 | 1 Piece(s) | 45 Day(s) | Straight Stem | 113 | 3 | 100 | Included | Plane | φ6.5×28.5 | φ12×17.5 | - | 18 | The Measuring Surface Comes with a Hardened Tip That Resists Wear | ||
฿ 1,610.21 | 1 Piece(s) | 45 Day(s) | Stem w/ Nut | 108 | 3 | 100 | Included | Plane | φ6.5×27 | φ10×15 | φ14×4 | 18 | The Measuring Surface Comes with a Hardened Tip That Resists Wear | ||
฿ 3,469.31 | 1 Piece(s) | 45 Day(s) | Straight Stem | 115 | 4 | 230 | Included | Plane | φ8×28.5 | φ12×17.5 | - | 29 | The Measuring Surface Comes with a Hardened Tip That Resists Wear, and has a Spindle Pitch of 1 mm | ||
฿ 3,485.99 | 1 Piece(s) | 45 Day(s) | Straight Stem | 113 | 4 | 200 | Included | Plane | φ8×28.5 | φ12×17.5 | - | 30 | The Measuring Surface Comes with a Hardened Tip That Resists Wear, and has a Spindle Pitch of 1 mm | ||
฿ 1,269.15 | 1 Piece(s) | 45 Day(s) | Straight Stem | 118 | 3 | 100 | Included | Plane | φ8×28.5 | φ12×20.5 | - | 18 | The Measuring Surface Comes with a Hardened Tip That Resists Wear | ||
฿ 1,341.00 | 1 Piece(s) | 45 Day(s) | Straight Stem / with Clamp | 121 | 3 | 100 | Included | Plane | φ6.5×27 | φ10×15 | - | 18 | The Measuring Surface Comes with a Hardened Tip That Resists Wear |
How can we improve?
How can we improve?