1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Micrometer Head, Measurement Range 0–25 mm (Part Number)

NGS MICROMETER

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Micrometer Head, Measurement Range 0–25 mm
  • Micrometer Head, Measurement Range 0–25 mm
  • Micrometer Head, Measurement Range 0–25 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,215.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Micrometer head that cannot be used individually, but can be used as a feeder or stopper when combined with other measuring instruments.
[Features]
· Standard type with measurement range of 0 to 25 mm.
· General purpose series.
· Measurement surface has a carbide tip that is resistant to wear.
[Applications]
· Attached to precision instruments and precision machinery and used for measurement, feeding, positioning, etc.

 
Part Number
1703-010
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStem Shape Overall length L
(mm)
Maximum Tolerance
(µm)
Mass
(g)
Constant Pressure Device Tip shape Spindle
(mm)
Stem
(mm)
Nut Diameter
(mm)
Thimble Diameter
(mm)
Feature 2

฿ 1,341.00

NGS MICROMETER 1 Piece(s) 45 Day(s) Straight Stem / with Clamp1213100IncludedPlaneφ6.5×27φ10×15-18The Measuring Surface Comes with a Hardened Tip That Resists Wear

Loading...

  1. 1

Basic Information

Type Micrometer Head Display Method Analog Maximum Measuring Length (Adjustment Range)(mm) 16 ~ 25
With / Without Measurement Data Output Terminal Not Included Measuring Range(mm) 0–25 Minimum Scale(mm) 0.01
Material Thimble, others: Alloy tool steel, Spindle: High carbon chromium bearing steel Feature 1 Standard general use series with measurement range of 0 to 25 mm. Use · May be mounted on precision equipment or precision machinery for measurements, feeding, or positioning

Please check the type/dimensions/specifications of the part 1703-010 in the Micrometer Head, Measurement Range 0–25 mm series.

Products with similar specification

Part Number
1004-000
1004-030
1603-000
1703-310
1803-300
1813-300
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipStem Shape Overall length L
(mm)
Maximum Tolerance
(µm)
Mass
(g)
Constant Pressure Device Tip shape Spindle
(mm)
Stem
(mm)
Nut Diameter
(mm)
Thimble Diameter
(mm)
Feature 2

฿ 3,469.31

1 Piece(s) 45 Day(s) Straight Stem1154230IncludedPlaneφ8×28.5φ12×17.5-29The Measuring Surface Comes with a Hardened Tip That Resists Wear, and has a Spindle Pitch of 1 mm

฿ 3,485.99

1 Piece(s) 45 Day(s) Straight Stem1134200IncludedPlaneφ8×28.5φ12×17.5-30The Measuring Surface Comes with a Hardened Tip That Resists Wear, and has a Spindle Pitch of 1 mm

฿ 1,269.15

1 Piece(s) 45 Day(s) Straight Stem1183100IncludedPlaneφ8×28.5φ12×20.5-18The Measuring Surface Comes with a Hardened Tip That Resists Wear

฿ 1,814.38

1 Piece(s) 45 Day(s) With Nut Stem/Clamp1213120IncludedPlaneφ6.5×27φ10×15φ14×418The Measuring Surface Comes with a Hardened Tip That Resists Wear

฿ 1,424.77

1 Piece(s) 45 Day(s) Stem w/ Nut99.53100NAPlaneφ6.5×27φ10×15φ14×418The Measuring Surface Comes with a Hardened Tip That Resists Wear

฿ 1,667.05

1 Piece(s) 45 Day(s) Stem w/ Nut993100NASpherical (SR4)φ6.5×27φ10×15φ14×418The Measuring Surface Comes with a Hardened Tip That Resists Wear