1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Metal Protect DRY【6 Pieces Per Package】

PENETRANTLUBRICATION SPRAYS

Metal Protect DRY
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,818.18/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Shake the aerosol can well before use. Do not combine it with other lubricants.

Product Description

It is a quick-drying lubricant.
[Features]
· fluoropolymer-based thin coating and semi-dry coating demonstrate wear resistance
· Excellent adhesion and permeability, enabling use even on surfaces with complex friction.
· Features excellent heat resistance and usable up to 250°C high temperature range
· Thin film with minimal stickiness. Ideal for lubrication in areas that respond poorly to soiling.
[Applications]
· For sliding part and ejector pins of molding dies, and rotating part or sliding part of precision machines

Part Number
METARU-DRY
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipAmount Of Content

฿ 8,818.18

PENETRANTLUBRICATION SPRAYS 1 Pack(s)

6 Pieces Per Package

7 Day(s) 1 case (420 ml x 24 pcs)

Loading...

  1. 1

Basic Information

Product Type Lubricant Ingredient Fluorine Compound Solvent Isohexane / Isopropyl Alcohol
Spray agent LPG Amount Of Content 1 case (420 ml x 24 pcs)