(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Heavy Duty Leather Gloves - Knitted Back Gloves

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Because this product uses natural leather, there may be color irregularity, small scratches, etc. This has no effect on strength, and the gloves will mold to the hands the more they are used. Storage method: Do not store in places with high temperatures and high humidity. Be aware that if dirt is left on the gloves, mold may grow.

Specifications of 4920501565920

  • Product Type
    Leather Glove
  • Application
    For work
  • Leather Glove Types
    Split leather
  • Size
    Configurable
  • Overall Length(cm)
    23.5
  • Length of Middle Finger(cm)
    9.0
  • Palm perimeter(cm)
    21.0
  • Material
    Cowhide
  • JAN Code
    4920501565920
  • Mass(g)
    850
  • Amount Of Content
    1 Bag (10 Pairs)
Part Number
4920501565920
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 1,237.65

work grove 1 Pack(s)

10 Pieces Per Package

3 Day(s) 1 Bag (10 Pairs)

Basic Specifications

  • Product Type
    Leather Glove
  • Application
    For work
  • Leather Glove Types
    Split leather
  • Size
    Configurable
  • Overall Length(cm)
    23.5
  • Length of Middle Finger(cm)
    9.0
  • Palm perimeter(cm)
    21.0
  • Material
    Cowhide
  • JAN Code
    4920501565920
  • Mass(g)
    850
  • Amount Of Content
    1 Bag (10 Pairs)

Product Description

Uses sturdy cowhide
[Features]
· Fits to the hand and reduces stuffiness.
[Materials]
· Cowhide.

Specifications of 4920501565920

  • Product Type
    Leather Glove
  • Application
    For work
  • Leather Glove Types
    Split leather
  • Size
    Configurable
  • Overall Length(cm)
    23.5
  • Length of Middle Finger(cm)
    9.0
  • Palm perimeter(cm)
    21.0
  • Material
    Cowhide
  • JAN Code
    4920501565920
  • Mass(g)
    850
  • Amount Of Content
    1 Bag (10 Pairs)
Part Number
4920501565920
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 1,237.65

work grove 1 Pack(s)

10 Pieces Per Package

3 Day(s) 1 Bag (10 Pairs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1