(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Vernier integrated type with a scale that is easier to read and is convenient for measuring lengths and steps.
[Features]
· M type standard calipers.
· Vernier integrated type with a scale that is easy to read.
· Silver finish.
[Applications]
· Measurement of length, outer diameter, inner diameter, and steps.
Outside measurement | Inside measurement |
Segment difference measurement | Depth measurement |
• Standard vernier caliper Most common vernier caliper. | • LR type vernier caliper Can be used by both right-handed and left-handed. |
• M type fine adjustment vernier caliper Perform fine adjustment by moving slider. | • Dial caliper Value reading without sub-scale. (Vernier) |
• M type vernier caliper with automatic clamp With automatic thumb clamp. | • Dial caliper Value reading without sub-scale. (vernier) |
• Long jaw vernier caliper Best for measuring larger and deeper objects. |
• Digital caliper Most common digital caliper. | • Hole pitch digital caliper Quick measurement of distance between hole center. | ||
• Carbide tipped digital caliper Best to use on measuring rough, grindstone, and casting processed products. | • Digital inside caliper The specially designed long knife-edge jaws makes inside measuring easier. | ||
• Digital scriber caliper Has the function of measurement and scriber. | |||
Read vernier caliper's graduation from a perpendicular direction, if not, the scale and vernier will create parallax impact due to segment dierence. Align jaw with object's parallel vertical surface. *To provide a solution for parallax impact, dial caliper and digital caliper are developed. |
accurate. |
Vernier caliper has contrary structure of Abbe's principle. More information of Abbe's principle on next page. |
Part Number |
---|
GVC-15 |
GVC-20 |
GVC-30 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Measuring Length (Adjustment Range (mm) | Measuring Range (mm) | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,961.85 | NGS CALIPERS | 1 Piece(s) | 45 Day(s) | 101 ~ 150 | 150 | 228 | 77 | 16.5 | 40 | 53 | 30 | 16 | 3 | 140 | ||
฿ 2,590.74 | NGS CALIPERS | 1 Piece(s) | 45 Day(s) | 151 ~ 200 | 200 | 290 | 90.5 | 19 | 50 | 60 | 31 | 17 | 3.5 | 210 | ||
฿ 4,144.72 | NGS CALIPERS | 1 Piece(s) | 45 Day(s) | 201 ~ 300 | 300 | 403 | 111 | 22 | 64 | 67.5 | 35 | 20 | 4 | 380 |
Loading...
Type | Standard Calipers | Display Method | Vernier (Analog) | Depth Bar W / WO | Included |
---|---|---|---|---|---|
I(mm) | 3.7 | J(mm) | 2±0.3 | K(mm) | 6±1 |
L(mm) | 1.3±0.1 | Minimum Reading(mm) | 0.05 | Instrument Error(mm) | ±0.05 |
Material | Stainless Steel (silver finish) |
How can we improve?
How can we improve?