(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Pliers Wrench (SB)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of 8603-125

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    125
  • Mass(g)
    105
  • Adjustment(Levels)
    11
  • Capacity (Nut)(mm)
    23
  • JAN Code
    4003773077688
  • Capacity (Nut)(inch)
    7/8
  • Specifications
    Head Finish: Chrome Plated, Handle Specification: Plastic Coating
  • Dimension B1(mm)
    3.0
  • Dimension b2(mm)
    5.0
  • Dimension B3(mm)
    9.5
Part Number
8603-125
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,224.00

HANDTOOL 1 Piece(s) 10 Day(s)

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    125
  • Mass(g)
    105
  • Adjustment(Levels)
    11
  • Capacity (Nut)(mm)
    23
  • JAN Code
    4003773077688
  • Capacity (Nut)(inch)
    7/8
  • Specifications
    Head Finish: Chrome Plated, Handle Specification: Plastic Coating
  • Dimension B1(mm)
    3.0
  • Dimension b2(mm)
    5.0
  • Dimension B3(mm)
    9.5

Product Description

[Features]
· For gripping, tightening, and bending.
· This gripping surface is flat so it will not scratch the workpiece.
· Grasping with pliers eliminates play (looseness) that damages soft nuts and other cornered items.
· Push button allows for fine jaw width adjustment performed quickly and easily.
· With one pliers wrench, there is no need to carry many large wrenches.
· The grasping surface can always be moved in parallel, and can also be used for both metric and inch types.
· The unique head action enables movement like that of a ratchet handle for quick tightening and loosening of nuts.
· Flat jaw play enables continuous adjustment of grip throughout entire range up to the maximum opening width.
· The design capitalizes on the lever principle, and the 10-fold power increase added to the handle is also added to the jaw.
· Forged for exceptional sturdiness.
· Oil tempered and quenched chrome vanadium steel is used for the material.
· Enables much easier access in very tight spaces.
[Applications]
· Ideal for precision machinery work.

Specifications of 8603-125

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    125
  • Mass(g)
    105
  • Adjustment(Levels)
    11
  • Capacity (Nut)(mm)
    23
  • JAN Code
    4003773077688
  • Capacity (Nut)(inch)
    7/8
  • Specifications
    Head Finish: Chrome Plated, Handle Specification: Plastic Coating
  • Dimension B1(mm)
    3.0
  • Dimension b2(mm)
    5.0
  • Dimension B3(mm)
    9.5
Part Number
8603-125
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,224.00

HANDTOOL 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1