1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electric Pencil A3 Type (Part Number)

MEASURING TOOLS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 18,608.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Electric pencil that can mark and engrave names on metal.
[Features]
· Convenient for numerical management of tools and molds.
· For marking conductive metals.
· The harder the item, the cleaner the marking that can be made.
· Marking of hardened materials is also possible.
· Special alloy with excellent wear-resistance and conductivity is used on the pen tip.
[Applications]
· Marking iron, steel, stainless steel, hard metals, etc.

 
Part Number
EP-A3 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 18,608.89

฿ 13,735.22

MEASURING TOOLS 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Product Model Dual-core type scriber Single item / Set Set parts Mass(g) 6,500 (including accessory)
Material Main body: Steel Set Content · Pen shaft cord with pen tip (approx. 1 m), thin pen shaft cord (approx. 1 m), electrode plate, electrode plate cord (approx. 1 m) Specifications · Rated Voltage: 100 V · Fuse Used: 5 A (6.4 mm diameter x 30 mm length), Power cord: 1.6 m

Please check the type/dimensions/specifications of the part EP-A3 in the Electric Pencil A3 Type series.