1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nogicon

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Nogicon
  • Nogicon
  • Nogicon
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,174.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Convenient caliper that enables high precision scribing.
[Features]
· Attach to standard calipers for use as precision scribing calipers.
· Attaches to the jaws of calipers to enable highly accurate scribing.
[Applications]
· Mounted to calipers for use as a scribing tool.

 
Part Number
N-20
N-30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)
Compatible Vernier Caliper Trusco code Mass
(g)
Groove Width
(mm)

฿ 2,174.53

SCRIBER 1 Piece(s) Same day 43150, 200mm377-61402004

฿ 5,019.21

NGS SCRIBER 1 Piece(s) 45 Day(s) 72250, 300mm377-61585004.5

Loading...

  1. 1

Basic Information

Type Parts / Accessories Special Calipers Shape Other Material Main Body: Carbon Steel For Mechanical Structures (Black Finish); Tip: Hardened Tip (G2)
Features It is attached to the jaw of the caliper and offers a highly accurate scribing. Remark The caliper is not included. Use Scribing Tool Attached to Caliper