Craftsman, DARWING-T

Caution
Product Description
The T-shaped support belt supports the upper and lower back when working bent-over or leaning forward.
[Features]
· The support belt for the backs of the thighs supports bending and stretching exercises and stair climbing.
· The crotch is also open in the front, so it is easy to use the restroom.
· Uses as special structure to support both inner and outer muscles.
· The sweat-absorbing fast-drying fabric is easy to use and lasts for long periods of time.
· Antibacterial deodorizing material.
· The heat-storing, heat-emitting material enables use in all seasons.
[Applications]
· Reduces fatigue for those engaged in construction work.
[Materials]
· Polyester, polyurethane and nylon
Features
●Compression wear by 3 types of work burden.●Support operating belts can be adjusted according to usage situation such as lifting objects, supporting movements and hand-flying movements.
●Supports bending stretching exercise and elevation of the stairs w
Usage
●For reducing the burden on those involved in the construction industry.Specification
●Type:T●Upper Arm Circumference(cm):25 to 33
●SPQ(piece):1
●Type: T(back support), X(shoulder support), XB(lifting support)