(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lining plate hook

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • For safety reasons, always hoist with two or more anchors.

Specifications of FKH1

  • Basic Working Load(t)
    1
  • Product Type
    Hook
  • C(mm)
    85
  • D(mm)
    32
  • H(mm)
    195
  • L(mm)
    110
  • JAN Code
    4967521108805
  • Trusco Code
    327-3318
  • Mass(kg)
    0.95
  • Features
    Use with 2 Pcs / 1 Set or More
  • Amount Of Content
    1 pc.
Part Number
FKH1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,214.80

HOOKS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Basic Working Load(t)
    1
  • Product Type
    Hook
  • C(mm)
    85
  • D(mm)
    32
  • H(mm)
    195
  • L(mm)
    110
  • JAN Code
    4967521108805
  • Trusco Code
    327-3318
  • Mass(kg)
    0.95
  • Features
    Use with 2 Pcs / 1 Set or More
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Suspension hook ideal for suspension and construction of lining plates.
· Lightweight, simple, and outstandingly easy to use.
[Applications]
· Dedicated hook for suspension of lining plates

Specifications of FKH1

  • Basic Working Load(t)
    1
  • Product Type
    Hook
  • C(mm)
    85
  • D(mm)
    32
  • H(mm)
    195
  • L(mm)
    110
  • JAN Code
    4967521108805
  • Trusco Code
    327-3318
  • Mass(kg)
    0.95
  • Features
    Use with 2 Pcs / 1 Set or More
  • Amount Of Content
    1 pc.
Part Number
FKH1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,214.80

HOOKS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1