(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super Lock Hook Open/Close Locking Type PAT.

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SLH3A

  • Basic Working Load(t)
    3
  • Product Type
    Hook
  • C(mm)
    88
  • D(mm)
    32
  • H(mm)
    383
  • L(mm)
    169
  • JAN Code
    4967521132053
  • Trusco Code
    475-7718
  • Mass(kg)
    3.8
  • Opening Dimensions(mm)
    75
  • Shackle hole dimensions(mm)
    φ32
  • Specifications
    With open/close lock
  • Amount Of Content
    1 pc.
Part Number
SLH3A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 10,135.52

HOOKS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Basic Working Load(t)
    3
  • Product Type
    Hook
  • C(mm)
    88
  • D(mm)
    32
  • H(mm)
    383
  • L(mm)
    169
  • JAN Code
    4967521132053
  • Trusco Code
    475-7718
  • Mass(kg)
    3.8
  • Opening Dimensions(mm)
    75
  • Shackle hole dimensions(mm)
    φ32
  • Specifications
    With open/close lock
  • Amount Of Content
    1 pc.

Product Description

[Features]
· When lifting, the closing lock is automatically engaged and does not come off the workpiece for safety.
· When detaching, complete release locking can be activated with lever operation and easy detachment from the workpiece is possible with a crane, etc.
· The opening can be opened wide, so workpieces can be installed and removed easily.

Specifications of SLH3A

  • Basic Working Load(t)
    3
  • Product Type
    Hook
  • C(mm)
    88
  • D(mm)
    32
  • H(mm)
    383
  • L(mm)
    169
  • JAN Code
    4967521132053
  • Trusco Code
    475-7718
  • Mass(kg)
    3.8
  • Opening Dimensions(mm)
    75
  • Shackle hole dimensions(mm)
    φ32
  • Specifications
    With open/close lock
  • Amount Of Content
    1 pc.
Part Number
SLH3A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 10,135.52

HOOKS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1