(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Portable Gantry Crane

Aluminum Portable Gantry Crane

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Assembly to be performed by the customer.
  • It will be delivered loaded onto pallets by parts, and must be unloaded by the customer.

Specifications of PMC1000A

  • Product Type
    Gantry crane
  • Hanging Load Rating(t)
    1
  • Lift(m)
    2.8
  • Mass(kg)
    124
  • Amount Of Content
    1 unit
Part Number
PMC1000A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 314,831.13

GATE TYPE CRANES 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Gantry crane
  • Hanging Load Rating(t)
    1
  • Lift(m)
    2.8
  • Mass(kg)
    124
  • Amount Of Content
    1 unit

Product Description

Ideal for work sites without crane facilities.
[Features]
· Lightweight but tough.
· Easy to assemble and disassemble.
· Easy to carry and move.
· Includes casters for movement (with swivel/brakes for all four wheels) and geared trolley.
· Cleanroom specifications also supported.

Specifications of PMC1000A

  • Product Type
    Gantry crane
  • Hanging Load Rating(t)
    1
  • Lift(m)
    2.8
  • Mass(kg)
    124
  • Amount Of Content
    1 unit
Part Number
PMC1000A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 314,831.13

GATE TYPE CRANES 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1