(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Horizontal Suspension Clamp (Lock Handle Type Adjustable Shackle Model)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • For safety reasons, always hoist with two or more anchors.
  • From :
    ฿ 14,670.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
GVC0.5E SALE
GVC0.35E SALE
GVC1E SALE
GVC2E SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Basic Working Load
(t)
Minimum Clamp Width
(mm)
Maximum Clamp Width
(mm)
L
(mm)
h1
(mm)
Mass
(kg)
D1
(mm)
D2
(mm)
T1
(mm)
T2
(mm)
t
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
T
(mm)
H
(mm)
h2
(mm)
h3
(mm)

฿ 15,136.67

฿ 13,536.72

LATERAL LIFTING CLAMPS 1 Piece(s) 12 Day(s) 0.5 0 20 103 145 2600 30 52 45 45 10 6 47 20 55 229 34 23

฿ 14,670.00

฿ 12,183.44

LATERAL LIFTING CLAMPS 1 Piece(s) 1 Day(s) 0.35 0 16 87 120 1700 26 45 41 39 8 6 42 21 51 191 26 19

฿ 17,855.00

฿ 15,790.96

LATERAL LIFTING CLAMPS 1 Piece(s) 1 Day(s) 1 0 25 130 183 4500 35 60 52 53 12 10 62 26 64 276 40 28

฿ 20,925.00

฿ 18,045.72

LATERAL LIFTING CLAMPS 1 Piece(s) 1 Day(s) 2 5 35 163 222 9000 45 76 63 67 14 12 70 27 79 343 50 38

Basic Specifications

  • Product Type
    Horizontal hanging clamp
  • Features
    The universal shackle and arc shaped pad ensures a stable lateral (horizontal) clamping force, and the clamps grip securely even in no-load state by means of a spring type tightening lock mechanism
  • Application
    Lateral (horizontal) lifting clamp of structural steel shapes (H-shaped, I-shaped, T-shaped, L-shaped steel, etc.) and flat steel plates

Product Description

A horizontal hanging clamp for shaped steel for structures (H-beams, I-beams, T-beams, L-beams, etc.) or flat steel plates.
[Features]
· Features a free shackle and an arc-shaped pad to hold the clamp hanging sideways (horizontally) with stability.
· The spring type fastening lock mechanism ensures that the clamp grips securely even with no load.

Part Number
GVC0.5E SALE
GVC0.35E SALE
GVC1E SALE
GVC2E SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Basic Working Load
(t)
Minimum Clamp Width
(mm)
Maximum Clamp Width
(mm)
L
(mm)
h1
(mm)
Mass
(kg)
D1
(mm)
D2
(mm)
T1
(mm)
T2
(mm)
t
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
T
(mm)
H
(mm)
h2
(mm)
h3
(mm)

฿ 15,136.67

฿ 13,536.72

LATERAL LIFTING CLAMPS 1 Piece(s) 12 Day(s) 0.5 0 20 103 145 2600 30 52 45 45 10 6 47 20 55 229 34 23

฿ 14,670.00

฿ 12,183.44

LATERAL LIFTING CLAMPS 1 Piece(s) 1 Day(s) 0.35 0 16 87 120 1700 26 45 41 39 8 6 42 21 51 191 26 19

฿ 17,855.00

฿ 15,790.96

LATERAL LIFTING CLAMPS 1 Piece(s) 1 Day(s) 1 0 25 130 183 4500 35 60 52 53 12 10 62 26 64 276 40 28

฿ 20,925.00

฿ 18,045.72

LATERAL LIFTING CLAMPS 1 Piece(s) 1 Day(s) 2 5 35 163 222 9000 45 76 63 67 14 12 70 27 79 343 50 38

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1