(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multi Crane (Economy Type, with Wind-Up Winch)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Freight-on-board is applied, so unloading should be carried out by the customer.
  • From :
    ฿ 76,718.71 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
SMC1000 SALE
SMC1000H SALE
SMC500 SALE
SMC500H SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Load Rating
(t)
Details Type Mass
(kg)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
W
(mm)
Amount Of Content

฿ 108,563.20

฿ 50,742.44

JIB CRANES 1 Piece(s) 19 Day(s) 1 Economy Type 190 1840 2065 985 1181 1380 110 1882 2235 785 1 unit

฿ 132,300.00

฿ 95,308.92

JIB CRANES 1 Piece(s) 19 Day(s) 1 With Wind-Up Winch 200 1840 2065 985 1181 1380 110 1882 2345 980 1 unit

฿ 76,718.71

฿ 39,824.68

JIB CRANES 1 Piece(s) 19 Day(s) 0.5 Economy Type 130 1640 1920 930 1125 1275 90 1790 2245 645 1 unit

฿ 96,115.00

฿ 84,100.63

JIB CRANES 1 Piece(s) 40 Day(s) 0.5 With Wind-Up Winch 135 1640 1920 930 1125 1275 90 1790 2300 870 1 unit

Basic Specifications

  • Product Type
    Movable
  • Amount Of Content
    1 unit

Product Description

A multi crane that can be used in the same manner as a hand truck.
[Features]
· Ideal for lifting and moving work at work sites without crane facilities.
· The arm length can be adjusted in 3 stages, keeping the lifted load fixed in any position. Hydraulic pressure is used to easily drive the arm.
· The arms and feet are foldable and compact, with wheels that enable smooth use anytime and anywhere.
· The main body folds up and can be loaded into a minivan for easy transport.
· Manual winding winch types are also available. The position of the suspended load does not move, for convenience.
[Applications]
· Ideal for maintenance work for vehicles, agricultural machines, machine tools, conveyor lines, etc.
· Ideal for loading or unloading vehicles, etc.

Part Number
SMC1000 SALE
SMC1000H SALE
SMC500 SALE
SMC500H SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Load Rating
(t)
Details Type Mass
(kg)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
W
(mm)
Amount Of Content

฿ 108,563.20

฿ 50,742.44

JIB CRANES 1 Piece(s) 19 Day(s) 1 Economy Type 190 1840 2065 985 1181 1380 110 1882 2235 785 1 unit

฿ 132,300.00

฿ 95,308.92

JIB CRANES 1 Piece(s) 19 Day(s) 1 With Wind-Up Winch 200 1840 2065 985 1181 1380 110 1882 2345 980 1 unit

฿ 76,718.71

฿ 39,824.68

JIB CRANES 1 Piece(s) 19 Day(s) 0.5 Economy Type 130 1640 1920 930 1125 1275 90 1790 2245 645 1 unit

฿ 96,115.00

฿ 84,100.63

JIB CRANES 1 Piece(s) 40 Day(s) 0.5 With Wind-Up Winch 135 1640 1920 930 1125 1275 90 1790 2300 870 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1