(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
SMC200H |
SMC2010H |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Load Rating (t) |
Arm Length (m) |
Arm Length Adjustment | Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 64,900.00 ฿ 35,240.70 |
JIB CRANES | 1 Piece(s) | 40 Day(s) | 200 | 0.615 | Fixed Type | 45 | 1 unit | ||
฿ 47,339.00 ฿ 41,686.72 |
JIB CRANES | 1 Piece(s) | 40 Day(s) | 100 ~ 200 | 0.645 ~ 0.845 | 2 Stage Variable Type | 55 | 1 unit |
A crane that can be used in the same manner as a hand truck.
[Features]
· All four swivel wheels enable smooth handling.
· Can be compactly folded away when not in use.
· Loads can be raised and lowered using the manual winch.
· The main body folds up and can be loaded into a minivan for easy transport.
[Applications]
· Ideal for lifting and moving work at work sites without crane facilities.
· Useful for maintenance work for vehicles, agricultural machines, machine tools, conveyor lines, etc.
· Ideal for loading or unloading vehicles, etc.
Part Number |
---|
SMC200H |
SMC2010H |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Load Rating (t) |
Arm Length (m) |
Arm Length Adjustment | Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 64,900.00 ฿ 35,240.70 |
JIB CRANES | 1 Piece(s) | 40 Day(s) | 200 | 0.615 | Fixed Type | 45 | 1 unit | ||
฿ 47,339.00 ฿ 41,686.72 |
JIB CRANES | 1 Piece(s) | 40 Day(s) | 100 ~ 200 | 0.645 ~ 0.845 | 2 Stage Variable Type | 55 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?