Jib Crane - Pole Mounted / Sliding Arm Type

Caution
- The customer is requested to complete assembly and construction.
- It will be delivered loaded onto pallets by parts, and must be unloaded by the customer.
Product Description
Swivel arm slide type jib crane that other manufacturers cannot match.
[Features]
· Arm length: 4 m. Assembly and disassembly of the arm are very easy. Free arm slide type.
· Since there is no tensile part on the upper side, it can save space even with low ceilings.
· As the arm can slide, it can be shortened to avoid any obstacles, effectively utilizing the work space.
· A fixing installation that uses an anchor bolt in any arbitrary location on a concrete floor.
· Drill bolt holes in the H-steel of buildings, etc., for assembly and installation by securing the flange with nuts and bolts.
[Applications]
· Installed next to machines, it is ideal for attaching and detaching processed materials; installed in factories and warehouses, it is ideal for loading and unloading.
· Ideal for use in high ceiling areas without columns in close proximity where floor-mount is the only option.