(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Jib Crane - Floor Fixed / Sliding Arm Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • The customer is requested to complete assembly and construction.
  • It will be delivered loaded onto pallets by parts, and must be unloaded by the customer.
  • From :
    ฿ 182,121.89 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
JHC1640KN SALE
JHC2540KN SALE
JHC4940KN SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Load Rating
(t)
Arm Length
(m)
Mass
(kg)
H
(mm)
φd
(mm)
φD1
(mm)
φD2
(mm)
h1
(mm)
h2
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
φP
(mm)
S1
(mm)
S2
(mm)
t
(mm)
W1
(mm)
W2
(mm)
Slide arm H-steel dimensions Amount Of Content

฿ 182,121.89

฿ 81,754.52

JIB CRANES 1 Piece(s) 20 Day(s) 0.16 4.02 330 3340 8-φ20 φ194×6 600 340 110 1430 760 166 500 2720 300 16 570 3315 150×75×5 1 unit

฿ 224,876.19

฿ 95,122.63

JIB CRANES 1 Piece(s) 20 Day(s) 0.25 4.023 450 3390 8-φ20 φ219×6 600 390 110 1385 805 216 500 2720 300 16 570 3318 150×75×5 1 unit

฿ 317,938.42

฿ 135,600.74

JIB CRANES 1 Piece(s) 20 Day(s) 0.49 3.945 650 3470 8-φ24 φ273×7 700 470 159 1400 870 216 600 2803 355 25 660 3150 200×100×5.5 1 unit

Basic Specifications

  • Product Type
    Floor-mounting type
  • W3(mm)
    135
  • Accessory
    Cable Hanger, Cable Cashier (2 pcs Each), Messenger Wire, Mounting Bracket, Mounting Bolt
  • Amount Of Content
    1 unit

Product Description

Swivel arm slide type jib crane that other manufacturers cannot match.
[Features]
· Arm length: 4 m. Assembly and disassembly of the arm are very easy. Free arm slide type.
· Since there is no tensile part on the upper side, it can save space even with low ceilings.
· As the arm can slide, it can be shortened to avoid any obstacles, effectively utilizing the work space.
· A fixing installation that uses an anchor bolt in any arbitrary location on a concrete floor.
· Drill bolt holes in the H-steel of buildings, etc., for assembly and installation by securing the flange with nuts and bolts.
[Applications]
· Installed next to machines, it is ideal for attaching and detaching processed materials; installed in factories and warehouses, it is ideal for loading and unloading.
· Ideal for use in high ceiling areas without columns in close proximity where floor-mount is the only option.

Part Number
JHC1640KN SALE
JHC2540KN SALE
JHC4940KN SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Load Rating
(t)
Arm Length
(m)
Mass
(kg)
H
(mm)
φd
(mm)
φD1
(mm)
φD2
(mm)
h1
(mm)
h2
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
φP
(mm)
S1
(mm)
S2
(mm)
t
(mm)
W1
(mm)
W2
(mm)
Slide arm H-steel dimensions Amount Of Content

฿ 182,121.89

฿ 81,754.52

JIB CRANES 1 Piece(s) 20 Day(s) 0.16 4.02 330 3340 8-φ20 φ194×6 600 340 110 1430 760 166 500 2720 300 16 570 3315 150×75×5 1 unit

฿ 224,876.19

฿ 95,122.63

JIB CRANES 1 Piece(s) 20 Day(s) 0.25 4.023 450 3390 8-φ20 φ219×6 600 390 110 1385 805 216 500 2720 300 16 570 3318 150×75×5 1 unit

฿ 317,938.42

฿ 135,600.74

JIB CRANES 1 Piece(s) 20 Day(s) 0.49 3.945 650 3470 8-φ24 φ273×7 700 470 159 1400 870 216 600 2803 355 25 660 3150 200×100×5.5 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1