(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Jib Crane - Floor Fixed / Simple Type (Swivel Joint Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Mounting anchor bolts to the floor is to be performed by the customer.
  • It will be delivered loaded onto pallets by parts, and must be unloaded by the customer.
  • From :
    ฿ 196,556.44 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
JBC1037KH SALE
JBC1521KH SALE
JBC1537KH SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Load Rating
(t)
Arm Length
(m)
Mass
(kg)
A1
(mm)
A2
(mm)
Amount Of Content

฿ 210,408.20

฿ 105,330.34

JIB CRANES 1 Piece(s) 20 Day(s) 0.1 3.7 284 1715 1763 1 unit

฿ 196,556.44

฿ 97,983.39

JIB CRANES 1 Piece(s) 20 Day(s) 0.16 1.949 264 875 852 1 unit

฿ 228,009.49

฿ 115,714.82

JIB CRANES 1 Piece(s) 20 Day(s) 0.16 3.7 299 1715 1763 1 unit

Basic Specifications

  • Product Type
    Floor-mounting type
  • Details Type
    Electric chain block not provided
  • Lift(m)
    3.1
  • Amount Of Content
    1 unit

Product Description

Jib crane with swivel joint system that other manufacturers cannot match.
[Features]
· The central joint of the arm bends to the left and right, enabling a wide effective working range to be secured.
· Can be installed on any concrete floor with the specified strength or higher.
· Types with electric chain block are also available.
[Applications]
· Installed next to machines, it is ideal for attaching and detaching processed materials.
· To be installed around the entrance of a factory or warehouse, ideal for unloading tracks.
· Ideal for use in high ceiling areas without columns in close proximity where floor-mount is the only option.

Part Number
JBC1037KH SALE
JBC1521KH SALE
JBC1537KH SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Load Rating
(t)
Arm Length
(m)
Mass
(kg)
A1
(mm)
A2
(mm)
Amount Of Content

฿ 210,408.20

฿ 105,330.34

JIB CRANES 1 Piece(s) 20 Day(s) 0.1 3.7 284 1715 1763 1 unit

฿ 196,556.44

฿ 97,983.39

JIB CRANES 1 Piece(s) 20 Day(s) 0.16 1.949 264 875 852 1 unit

฿ 228,009.49

฿ 115,714.82

JIB CRANES 1 Piece(s) 20 Day(s) 0.16 3.7 299 1715 1763 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1