(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
AMB250N |
AMB500N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Basic Working Load (t) |
Minimum Clamp Width (mm) |
Maximum Clamp Width (mm) |
Other | Details Type | Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,334.88 |
PANEL LIFTING CLAMPS | 1 Piece(s) | 19 Day(s) | - | - | - | Option | Connecting parts | - | 1 pc. | ||
฿ 7,489.85 |
PANEL LIFTING CLAMPS | 1 Piece(s) | 19 Day(s) | - | - | - | Option | Connecting parts | - | 1 pc. |
Particularly suitable for sidewalk road boundary blocks and compact L walls.
[Features]
· By changing the position of the claw, it supports a wide clamp range.
· Workpiece balance can be maintained by aligning to the workpiece's center of gravity.
· The special rubber pad uses a spike mechanism to securely clamp lifting loads. (Can also be used as a non-scratch type)
· The opening lock can be set manually to smoothly remove hanging tools.
· Using connection parts, two units can be connected.
Part Number |
---|
AMB250N |
AMB500N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Basic Working Load (t) |
Minimum Clamp Width (mm) |
Maximum Clamp Width (mm) |
Other | Details Type | Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,334.88 |
PANEL LIFTING CLAMPS | 1 Piece(s) | 19 Day(s) | - | - | - | Option | Connecting parts | - | 1 pc. | ||
฿ 7,489.85 |
PANEL LIFTING CLAMPS | 1 Piece(s) | 19 Day(s) | - | - | - | Option | Connecting parts | - | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?